Vertiv™ Avocent® DSView™ Solution
The Vertiv™ Avocent® ADX is now the newly improved Vertiv™ Avocent® DSView™ Solution. This solution is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. Avocent® DSView™ Solution provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking
- Financial and Insurance
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
- Education
- Healthcare
- Government
- Manufacturing
- Retail and Wholesale
- Telecom
- Transportation
Vertiv™ Avocent® DSView™ Solution
The Vertiv™ Avocent® ADX is now the newly improved Vertiv™ Avocent® DSView™ Solution. This solution is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. Avocent® DSView™ Solution provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market.
- Banking
- Financial and Insurance
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
- Education
- Healthcare
- Government
- Manufacturing
- Retail and Wholesale
- Telecom
- Transportation
Specifications
The Vertiv™ Avocent® DSView™ Solution is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. Avocent® DSView™ Solution provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market. The Vertiv™ Avocent® MP1000 Management Platform allows users to manage service processors, virtual machines, IP KVM modules and remote access appliances. It also provides centralized firmware update capability to IT devices and limits security risks. The Vertiv™ Avocent® RM1048 Rack Manager uses a single IP to access devices, reduces power and cabling costs with PoE and can offer over 100+ user sessions without more hardware. The Vertiv™ Avocent® IPUHD 4K IP KVM offers remote 4K KVM with fast and precise mouse synchronization and end to end encryption of all traffic. It offers HDMI, DP, MiniDP adapters along with native USB-C for plug and play connectivity. The Vertiv™ Avocent® IPIQ IP KVM solution scales from edge to enterprise and increases productivity by simplifying remote access and troubleshooting of IT devices with enhanced video resolution.
|
Vertiv™ Avocent® MP1000 Management Platform
|
||||||||
|---|---|---|---|---|---|---|---|---|
| Digital Infrastructure | 2 x USB, 1 x Management | 2 x 350W | VGA | n/a | 2.5 in | 17.08 in | 3.5 in | 29.98 lbs |
| See more product information | ||||||||
|
Vertiv™ Avocent® MP1000 Management Platform Virtual Appliance
|
||||||||
| n/a | n/a | n/a | n/a | n/a | n/a | n/a | n/a | n/a |
| See more product information | ||||||||
|
Vertiv™ Avocent® RM1048P Rack Manager
|
||||||||
| Digital Infrastructure | 1 x USB, 1 x Console, 1 x Management | 2 x 1200W | n/a | n/a | ||||
| See more product information | ||||||||
|
Vertiv™ Avocent® IPUHD 4K IP KVM
|
||||||||
| Digital Infrastructure | 1 x USB-C with alt mode DIsplay Port | 5V 25W | n/a | 4K, 24bit color up to 30HZ | ||||
| See more product information | ||||||||
|
Vertiv™ Avocent® IPIQ IP KVM
|
||||||||
| Digital Infrastructure | 2 x 10/100 mb SP connectivity 1 x VGA, 1 x USB | 5V | n/a | 1900 x 1200 @30 Hz, 16-bit color | .9 in | 1.5 in | 22 in | .30 lbs |
| See more product information | ||||||||
|
Vertiv™ Avocent® IPSL Serial Device
|
||||||||
| Digital Infrastructure | 1 x 1G (PoE), 2 x RJ45, 2 x USB A, 1 x Power port | 1 x Power port | n/a | n/a | 1.4 in | 3.3 in | 5.8 in | 0.4 lbs |
| See more product information |
Benefits
Features
- Vertiv™ Avocent® IPUHD 4K IP KVM Quick Installation Guide
- Vertiv™ Avocent® MP1000 Management Platform User Guide
- Vertiv™ Avocent® RM1048P Quick Installation Guide
- Vertiv™ Avocent® RM1048P Installer User Guide
- Vertiv™ Avocent® IPSL IP Serial Device Installer User Guide
- Vertiv™ Avocent® MP1000VA Installation Deployment Guide.pdf
- Vertiv™ Avocent® DSView™ Solution Brochure AV-20200
- Vertiv Avocent DSView IT Complexity Application Brief AV-20201
- Vertiv™ Avocent® DSView™ Solution Data Sheet AV-20202
- Vertiv™ Avocent® RM1048P Rack Manager Data Sheet
- Vertiv™ Avocent® ADX IPIQ IP KVM Device Data Sheet AV-49556
- Vertiv™ Avocent® MP1000 Management Platform Data Sheet AV-20204
- Vertiv™ Avocent® DSView Business Continuity Application Brief AV-20205
- Vertiv™ Avocent® ADX IPUHD 4K IP KVM Device Data Sheet AV-20203
- Vertiv™ Avocent® IPUHD Data Sheet AV-20203
- Vertiv™ Avocent® DSView™ Solution Product Documentation Tech Note
- Vertiv™ Avocent® Management Appliance Comparison AV-11602
- Vertiv™ Avocent® MP1000 Mapping User Groups Tech Note
- Vertiv™ Avocent® DSView™ Updating Ethernet Interface Route Metric Tech Note
- Vertiv™ Avocent® MP1000 High Availability Tech Note
- Vertiv™ Avocent® IPUHD VGA Adapters Technical Note
- Vertiv™ Avocent® Capturing Viewer Session Console Logs Tech Note
- Vertiv™ Avocent® Using the Viewer Session API Tech Note
- Build Your Brand on Edge Resilience White Paper AV-20208
- Vertiv™ Avocent® DSView™ Providing Secure Remote Access Application Brief
- Vertiv™ Avocent® DSView™ Solution Whitepaper SL-70793
- Next-Generation Work Equipping Employees with Secure Remote High-Resolution Video Capabilities White Paper SL-70837
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.