The page you're viewing is for German (EMEA) region.

Produktfamilie

Chloride UPS Preventive Maintenance

The industrial UPS is the foundation of your emergency power system, protecting critical processes, as well as control and safety systems. Downtime is not an option. While Chloride UPS units are designed for reliability, they do contain life-limited components that must be proactively serviced to ensure your UPS will work properly when it is needed. Having a preventive maintenance program delivered by industry leaders is the single most important step you can take to maximize UPS availability.

Am besten geeignet für::
  • ChemicalPetrochemical excl. Oil Gas
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • PowerGas Transmission and Distribution
  • Water SupplySewage Disposal

Vorteile

Dramatically increased power system availability occurs as incipient problems are corrected
Better mean time between failures (MTBF) is achieved when maintenance is performed by expert technicians
Improved critical system reliability happens due to ongoing problem prevention
Less unplanned downtime is possible due to regular oversight of a UPS and its critical components 
Lower total cost of service is due to the implementation of a maintenance program that optimizes system performance and eliminates emergency repairs

Leistungsmerkmale

Temperature check on all breakers, connections, and associated controls identifies thermal rises that can lead to costly problems
Complete visual inspection of the larger power system  helps uncover and correct incipient failures
Component replacement is performed for equipment such as capacitors that may have failed or show signs of failure
FCN installation keeps your UPS up-to-date and performing optimally

Ansprechpartner in Ihrer Nähe finden

Ansprechpartner Produktsupport
Ansprechpartner anzeigen für California, 91733, USA Änderung
Abacus Test Office
Abacus Test Office Address Louisiana 70033 USA
Service-Schwerpunkte: Projektservices, Services zur Leistungsoptimierung, Schulungen, Notruf, Vorbeugende Wartung, Vorbeugende Wartung für industrielle Anwendungen, Ferndienste, Ersatzteile und Ersatzteilverwaltung, Generators & Switchgear Services
Beetle Test Office
Beetle Test Office Address Louisiana 70033 USA
Service-Schwerpunkte: Projektservices, Services zur Leistungsoptimierung, Schulungen, Notruf, Vorbeugende Wartung, Vorbeugende Wartung für industrielle Anwendungen, Ferndienste, Ersatzteile und Ersatzteilverwaltung, Generators & Switchgear Services
Cup Test Office
Cup Test Office Address Louisiana 70033 USA
Service-Schwerpunkte: Projektservices, Services zur Leistungsoptimierung, Schulungen, Notruf, Vorbeugende Wartung, Vorbeugende Wartung für industrielle Anwendungen, Ferndienste, Ersatzteile und Ersatzteilverwaltung, Generators & Switchgear Services

Sprache & Standort