Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Essential Online Double Conversion UPS Fit for the Edge

21/3/23

The Vertiv™ Liebert® GXE is an online double conversion UPS available in both 6kVA and 10 kVA power ratings available in EMEA, LATAM, and APAC regions. This single phase UPS delivers reliable UPS battery backup and secure power protection at an affordable cost. The Liebert® GXE features all the essential features your data center UPS needs, such as ECO mode capabilities, remote access management, and full integration with Vertiv software products. This dual conversion UPS is the affordable choice for any data center power backup system. Learn more about Vertiv™ Liebert® GXE UPS.

View Product Page
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner

Language & Location