Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

TechTalk Online: New Product Launch - SmartCabinet 2-E

Image alternative text
A Vertiv Webinar Series
October 21, 2020

Summary

We are pleased to announce the launch of the SmartCabinet™ 2-E!

Join this webinar as we introduce our latest offering for pre-integrated, enclosed micro data center solution – a complete data center infrastructure in a rack. It comes with new a self-contained cooling solution for edge deployment and is well-suited for sites where outdoor condenser installation is not feasible.

Watch on Demand

Speaker

Faraz_Ali-_200x200__261308_0.png

Faraz Ali
Product Manager,
IT & Edge Infrastructure
Vertiv ANZ

SmartCabinet™ 2-E features:

  • Full containment (600mm width) with glass door design
  • Supports up to 24U IT usable space (NEW)
  • Double conversion UPS with internal battery module
  • Supports up to 3kW IT system
  • Switched rack PDU
  • Self-contained cooling system (NEW)
  • Cooling high availability (NEW)
  • Features cooling modulation, 30-100%
  • Features ECO Mode (NEW)
  • 9” inch touch screen HMI display
  • Centralized monitoring via RDU
  • Tri-color LED lighting (NEW)
  • Built-in sensor system to monitor the cabinet
  • Smart lock system

Optional:

  • Full containment design (600mm width) with steel door design
  • Heat exhaust kit
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location