The page you're viewing is for English (ASIA) region.

Product

Liebert MC Microchannel Outdoor Condenser, 28 - 220kW

The Liebert MC Microchannel Condenser is an outdoor air-cooled condenser that provides higher efficiency, while using less refrigerant. Features such as variable speed fans, advanced controls and a microchannel coil make this system uniquely innovative.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Operates with higher efficiency than fin and tube condensers, with an annual savings of up to 85%
Improves unit and system efficiency at full and partial loads
Reduces refrigerant volumes and decreases refrigerant charge levels in matched condensers, by more than 50% on condensers without flooded receiver systems and more than 20% on condensers equipped with flooded receiver systems
20-50% lighter installed weight

Features

Extremely efficient micro-channel coils
Variable-speed EC fans
Compatible with R-410A, R-407C and R-22 refrigerants
Multiple voltage and refrigerant configurations available to match heat removal needs 

The Liebert MC features an aluminum microchannel coil with a variable speed fan for each coil section. Constructed with an aluminum cabinet, the Liebert MC is a low-profile, direct-drive, propeller fan-type unit suitable for mounting outdoors. It provides for the heat rejection of either one or two separate refrigeration circuits, matching heat rejection capacity varying with the outdoor ambient temperatures and with each corresponding compressor’s heat rejection requirements. The unit is quiet and corrosion resistant. Copper pipe connections are provided for brazing of copper field piping. Connections are located next to the electrical panel. All electrical connections and controls are enclosed in an integral weatherproof section of the condenser.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
[QA] Test Office Name One
555-555-1234
Test Office Location One Texas 75001 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring
[QA] Test Office Name One corina test support
Test Office Location One Texas 75001 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring
Office for Performance Optimization on Support
California USA
Product areas of focus: Thermal Management

Language & Location