Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® SRC-G

The Liebert® SRC-G is an innovative thermal management solution with zero indoor unit footprint, making it ideal for wide applications – small technological rooms (UPS & Battery Rooms, IT Rooms, Control Rooms, VFD Rooms, Electrical Rooms and ATMs) across aviation industry, railways transportation, power plant, healthcare, and BFSI. It is designed to provide unparalleled benefits such as highest uptime, energy efficiency for reduced TCO, and ease of management with its advanced controller.

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government
  • Manufacturing
  • Retail and Wholesale
  • Professional Services
  • Telecom

Benefits

Advanced Controller Sequencing up to 8 units Monitoring and alarm generation User friendly interface Auto-startup on power failure Remote monitoring feature Authorized access control Highest Efficiency Efficient scroll compressor working on green refrigerant High efficiency EC fan with high airflow (> 255 CMH/kW) Advanced coil design delivering high SHR > 0.9 High Ambient Operation Sustain up to45°C outdoor temperature Hydrophilic coated coil Metallic construction Easy Maintenance & Service Self diagnostic feature Ease internal access to parts 24hrs call center Global presence with experienced personnel

Features

Liebert® SRC G comes with Intelligent Controller. The micro-processing controller has the following features: It can monitor and display the operation status of Liebert SRC unit to maintain the environment within the range of setpoints. Equipped with a 128×64 dot graphics color screen with white back-light with a user-friendly interface. Provides a two-level password protection to prevent unauthorized operation. Provides multiple functions, including self-recovery upon power failure, high & low voltage protection, phase loss protection and protection against phase-reversal. Accurately record the run-time of important components through menu operation. Stores up to 99 historical alarm records. Configured with an RS485, using MODBUS-RTU communication protocol.
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location