Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Expansion Modules

Part Number Supported UPS Models Description

APS5KPWRMOD2

AS1, AS2, AS3, and AS4 Systems


5kVA/4.5kW Power Module for AS1, AS2, AS3 & AS4 series Liebert APS systems



APSBATMODCU

All APS Systems


APSBATMODCU includes 2 battery modules, or 1 complete battery string. Each complete string uses 2 bays in the Liebert APS.


APSCHRGRMOD

All APS Systems


10A battery charger that operates in parallel with the chargers integrated in each Power module. To increase runtime in the Liebert APS, this 10A charger should be used when battery string to power module ratio is greater than 3:1.



800x600-flex-power-modules_360499_0.jpg

800x600-flex-power-modules-APSBATMODCU_360500_0.jpg

800x600-flex-power-modules-APSCHRGRMOD_360494_0.jpg

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner

Language & Location