Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Network Management Cards

Each Liebert APS UPS comes with the IS-UNITY-DP card pre-installed, with 2 additional empty Intellislot ports available for any of the below networking cards.

Part Number Description

IS-UNITY-DP

Network communications and Environmental Sensor Support

IS-UNITY-SNMP

SNMP Network communications for interfacing to Network and Building Management Systems

IS-RELAY

Provides relay signals for connection to customer’s hardwire terminal block

800x600-network-management-cards-liebert-aps_360496_0.jpg

Environmental Sensors (For use with IS-UNITY-DP)

Part Number Description

SN-2D

Two-Door Switch Monitor Sensor Probe With Two Inputs

SN-3C

Three Dry Contact Input Monitor Sensor

SN-L20

Leak Detection sensor

SN-T

Sensor Single Modular Temperature Probe

SN-TH

Modular Sensor | Temperature Humidity Rack Monitoring

SN-Z01

Integrated Temperature Sensor

SN-Z02

Integrated Temperature Sensor

SN-Z03

Integrated Temperature and Humidity Sensor

UPS Management Software

Part Number Description

Vertiv™ Power Insight Software Management

Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. 

Vertiv™ Power Assist

Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection.

power-insight-dashboard_335647_0.jpg

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner

Language & Location