Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

MicroPOD

Part Number Input Output Compatible UPS Models

MP2-210K

IEC320-C14

(8) IEC320-C13

EDGE-500IRM1U, EDGE-1000IRM1U,
EDGE-1500IRM1U, EDGE-1500IRT2UXL

MP2-220L

IEC320-C20

(6) IEC60320-C13 + (1) IEC60320-C19

EDGE-2200IRT2UXL, EDGE-3000IRT2UXL,
EDGE-3000IRT3UXL


800x600-micropod-gxt5_350245_2.jp

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner

Language & Location