Firmware downloads are .ZIP files which must be extracted before use.
Latest Releases for Liebert IntelliSlot Communications Cards
| PRODUCTS | NOTES | RELEASE VERSION AND DATE | SOFTWARE DOWNLOAD |
|---|---|---|---|
| Liebert Communications Card MCT | Software for Mass Configuration Tool User Guide MCT Release Notes 2.1 |
2.2 |
Download Mass Configuration Tool |
| RDU120 |
Web, Velocity Protocol, Sensor, LIFE™ Services, SNMP, Modbus RTU/TCP, BACnet MSTP/IP SMTP, and Email for Liebert AC Power and Thermal Management Units Complies with California IoT Security law RDU120 Release Notes 1.3.0 |
1.3.0_00001 |
RDU120_1.3.0 |
| RDU101 |
Web, Velocity Protocol, SN Sensor, LIFE™ Services, SNMP, Modbus RTU/TCP, BACnet MSTP/IP SMTP, and SMS for Liebert AC Power Complies with California IoT Security law RDU101 Release Notes 1.9.1.2 |
1.9.1.2_0000001 |
RDU101_1.9.1.2 |
| IS-UNITY-DP |
Web, Velocity Protocol, SN Sensor, LIFE™ Services, SNMP, Modbus RTU/TCP, BACnet MSTP/IP, SMTP, SMS, and Telnet for many Liebert AC Power and Liebert iCOM v4 Thermal Management units Complies with California IoT Security law Unity Release Notes 8.4.4.0 |
8.4.4.0_00162 |
IS-UNITY_8.4.4.0 |
| IS-UNITY-SNMP | Web, Velocity Protocol, LIFE™ Services, SNMP, SMTP, SMS, and Telnet for many Liebert AC Power and Liebert iCOM v4 Thermal Management | ||
| IS-UNITY-LIFE | Web, Velocity Protocol, SN Sensor, and LIFE™ Services for many Liebert AC Power and Liebert iCOM v4 Thermal Management units | ||
| IS-WEBCARD | Web, SNMP for HID9 IS-WEBCARDs in small UPS units Release Notes |
5.300.8 |
IS-WEBCARD_HID9_ 5.300.8_105231 |
| IS-WEBLB | IS-WEBLB Card found in Liebert NX UPS units |
5.010.6 |
IS-WEBLB_HID10_ 5.010.6_105210 |
| IS-WEBADPT | Web, SNMP, Modbus RTU, and Telnet for Liebert AC Power and Thermal Management units that have no IntelliSlot card ports |
5.2A0.7 |
IS-WEBADPT_HID10 _5.2A0.7_105211 |
| OC-485 | Modbus RTU or Liebert proprietary protocol for Liebert AC Power units |
5.0L0.0 |
OC485_HID12_ 5.0L0.0_108620 |
| IS-WEBRT3 | IS-WEBRT3 Card found in Liebert PSI UPS units |
2.40.CP504E.ABE.24 |
IS-WEBRT3_ 2.40. CP504E.ABE.24 |
| IS-IPBML | Modbus TCP, BACnet IP, and Web for Liebert APM, NXC, NXR and iCOM v4 Thermal Management units |
5.1E0.5_089394 |
IS-IPBML_HID10_ 5.1E0.5_089394 |
| IS-WEBL | Web, SNMP, SMS, SMTP, Telnet, and Velocity Protocol for some Liebert AC Power and iCOM v4 Thermal Management units prior to Nov. 201 | 5.280.5_089394 February 2015 |
IS-WEBL_HID10_ 5.280.5_089394 |
| IS-WEBLBDS | IS-WEBLBDS Card found in Liebert iCOM v3 air units |
5.010.2_089947 |
IS-WEBLBDS_HID10_ 5.050.0_068484 |
| IS-IPBMS | Modbus TCP and Web Configuration support for Liebert Power Distribution Units with iCOM controllers (FDC, RDC and RX after Jan 2012; EXC, FPC, and PPC after Apr 2012) | 5.0F0.2_092876 June 2015 |
IS-IPBMS_ HID10_ 5.0F0.2_092876 |
| IS-IPBMX | Modbus TCP and Web Configuration support for Alber BDSU50 and Liebert NXL. Note: Liebert NXL is now using the IS-UNITY-DP card as a form, fit, and feature replacement for this card. |
6.1C0.4_076551 |
IS-IPBMX_HID14_ 6.1C0.4_076551 |
| IS-WEBS | Web, SNMP, SMS, SMTP, Telnet, and Velocity Protocol for Liebert Power Distribution Units with iCOM controllers (FDC, RDC and RX after Jan 2012; EXC, FPC, and PPC after Apr 2012) |
5.0K0.1_092876 |
IS-WEBS_HID10_ 5.0K0.1_092876 |
| IS-WEBX | Web, SNMP, SMS, SMTP, Telnet, and Velocity Protocol for Alber BDSU50 and Liebert NXL. Note: Liebert NXL is now using the IS-UNITY-DP card as a form, fit, and feature replacement for this card. |
6.1J0.2_076551 |
IS-WEBX_HID14_ 6.1J0.2_076551 |
| OCWEB-ADPT | OCWEB Adapter found in large Air, UPS & Power units, running version 3.x |
3_121_1 |
OCWEB-ADPT_HID5_ 3_121_1 |
| OCWEBCARD | OC-WEB Card found in small UPS units |
2.400.3 |
OCWEBCARD HID3 2.400.3 |