Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Security Handles

Interchange rack handles for various degrees of security.

Part Number ​Description

VRA6022

VR Door Handle

VRA6023

Combination Lock Handle (Qty. 2)

VRA7001

Security Handle Combination (2)

VRA7002

Security Handle Fingerprint + RFID (1)

VRA7003

Security Handle Pin Pad + RFID (1)



800x600-Handle-Options_309492_0.jpg

Single Perforated Doors

Part Number ​Description

VRA6001

VR 42Ux600 Single Perf Door Blk

VRA6002

VR 42Ux800 Single Perf Door Blk

VRA6003

VR 48Ux600 Single Perf Door Blk

VRA6004

VR 48Ux800 Single Perf Door Blk



Split Perforated Doors

Part Number ​Description

VRA6005

VR 42Ux600 Split Perf Doors Blk

VRA6006

VR 42Ux800 Split Perf Doors Blk

VRA6007

VR 48Ux600 Split Perf Doors Blk

VRA6008

VR 48Ux800 Split Perf Doors Blk



Single & Split Doors

Solid door options offer additional security for the Vertiv™ VR Racks. Color: Black.

Part Number ​Description

VRA6050

Full Metal Door 42U x 600

VRA6051

Full Metal Door 42U x 800

VRA6052

Full Metal Door 48U x 600

VRA6053

Full Metal Door 48U x 800

VRA6056

Split Metal Door 48U x 600

VRA6057

Split Metal Door 48U x 800

VRA6062

Split Metal Door 42U x 600

VRA6063

Split Metal Door 42U x 800





800x600-single-and-split-doors_383217_0.jpg

Colocation Kit

Upgrade your existing Vertiv VR Rack to a dual tenant rack to maximize your data center floor space. Colocation kits include dual front and rear doors, secure cable management, and dividing panels. Color: Black.

Part Number ​Description ​Available U Space

VRA9040

Colocation Rack Accessory 42U x 600 x 1100

20U (Top) / 19U (Bottom)

VRA9041

Colocation Rack Accessory 42U x 600 x 1200

20U (Top) / 19U (Bottom)

VRA9042

Colocation Rack Accessory 48U x 600 x 1100

23U (Top) / 22U (Bottom)

VRA9043

Colocation Rack Accessory 48U x 600 x 1200

23U (Top) / 22U (Bottom)

VRA9044

Colocation Rack Accessory 42U x 800 x 1100

20U (Top) / 19U (Bottom)

VRA9045

Colocation Rack Accessory 42U x 800 x 1200

20U (Top) / 19U (Bottom)

VRA9046

Colocation Rack Accessory 48U x 800 x 1100

23U (Top) / 22U (Bottom)

VRA9047

Colocation Rack Accessory 48U x 800 x 1200

23U (Top) / 22U (Bottom)



800x600-colocation-kit_383221_0.jpg

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location