Rack Components
Depth Extension
Add 200 mm of extended depth to your Vertiv™ VR rack. Depth Extension includes door relocation kit and extra PDU mounting locations.. Color: Black.
| Part Number | Description |
|---|---|
|
VRA3005 |
Depth Extension 42U x 600 x 200 |
|
VRA3006 |
Depth Extension 42U x 800 x 200 |
|
VRA3007 |
Depth Extension 48U x 600 x 200 |
|
VRA3008 |
Depth Extension 48U x 800 x 200 |

Rack Base
Increase the height of your rack by 100mm to provide additional cabling beneath the Vertiv VR Rack. Rack bases can be stacked for a total of 200mm of height and can support up to the full static load rating (1360kg/3000lb) of the standard VR rack. Color: Black.
| Part Number | Description |
|---|---|
|
VRA3009 |
VR 100x600x1100 Rack Base |
|
VRA3010 |
VR 100x800x1100 Rack Base |
|
VRA3011 |
VR 100x600x1200 Rack Base |
|
VRA3012 |
VR 100x800x1200 Rack Base |

Split Side Panels
| Part Number | Description |
|---|---|
|
VRA6009 |
VR 42Ux1100 Split Side Panels |
|
VRA6010 |
VR 42Ux1200 Split Side Panels |
|
VRA6011 |
VR 48Ux1100 Split Side Panels |
|
VRA6012 |
VR 48Ux1200 Split Side Panels |
Server Rails
| Part Number | Description |
|---|---|
|
VRA6013 |
VR 42Ux600 19" Rails |
|
VRA6014 |
VR 42Ux800 19" Rails |
|
VRA6015 |
VR 48Ux600 19" Rails |
|
VRA6016 |
VR 48Ux800 19" Rails |
Top Panels
| Part Number | Description |
|---|---|
|
VRA6017 |
VR 600x1100 Top Panel |
|
VRA6018 |
VR 800x1100 Top Panel |
|
VRA6019 |
VR 600x1200 Top Panel |
|
VRA6020 |
VR 800x1200 Top Panel |
|
VRA6021 |
VR Top Panel Grommets |
Casters
| Part Number | Description |
|---|---|
|
VRA6024 |
VR Caster Kit |
PDU/Cable Management Brackets
| Part Number | Description |
|---|---|
|
VRA6025 |
VR 42U 4" PDU/Cable Mgt Brackets |
|
VRA6026 |
VR 48U 4" PDU/Cable Mgt Brackets |
Pass Through Side Panels
Pass Through Side Panels can replace existing side panels and allow for cabling between rack while also keeping them thermally separated. Brush strips included. Color: Black.
| Part Number | Description |
|---|---|
|
VRA6029 |
Pass-Through Side Panels 45U x 1100 |
|
VRA6030 |
Pass-Through Side Panels 45U x 1200 |
|
VRA6031 |
Pass-Through Side Panels 48U x 1100 |
|
VRA6032 |
Pass-Through Side Panels 48U x 1200 |
|
VRA6054 |
Pass-Through Side Panels 42U x 1100 |
|
VRA6055 |
Pass-Through Side Panels 42U x 1200 |

Networking Roof Panels
The Networking Roof Panels can replace the existing roof and allows for edge-to-edge cable management. It includes brush strips and can also be paired with fan kit and exhaust duct for additional air flow management.
| Part Number | Description |
|---|---|
|
VRA6033 |
Networking Roof Panel 600 x 1100 |
|
VRA6034 |
Networking Roof Panel 600 x 1200 |
|
VRA6035 |
Networking Roof Panel 800 x 1100 |
|
VRA6036 |
Networking Roof Panel 800 x 1200 |

Rack Bottom Panel
The Rack Bottom Panel closes off the bottom of the rack and includes cable pass through openings with brushes.
| Part Number | Description |
|---|---|
|
VRA6037 |
Rack Bottom Panel 600 x 1100 |
|
VRA6038 |
Rack Bottom Panel 600 x 1200 |
|
VRA6039 |
Rack Bottom Panel 800 x 1100 |
|
VRA6040 |
Rack Bottom Panel 800 x 1200 |

Copper Bus Bar Kit
Common ground providing a central location for bonding equipment.
| Part Number | Description |
|---|---|
|
VRA6042 |
Copper BUS Bar 42U |
|
VRA6043 |
Copper BUS Bar 48U |

Rail Conversion Kit
The Rail Conversion Kit complements 800mm wide racks and allows exchange out of 19” EIA rails to 21” EIA rails or 23” EIA rails on center.
| Part Number | Description |
|---|---|
|
VRA6044 |
Rail Conversion Kit 42U , 21" EIA Mounting Rails 800mm |
|
VRA6045 |
Rail Conversion Kit 45U , 21" EIA Mounting Rails 800mm |
|
VRA6046 |
Rail Conversion Kit 45U , 23" EIA Mounting Rails 800mm |
|
VRA6047 |
Rail Conversion Kit 42U , 23" EIA Mounting Rails 800mm |
|
VRA6048 |
Rail Conversion Kit 48U , 21" EIA Mounting Rails 800mm |
|
VRA6049 |
Rail Conversion Kit 48U , 23" EIA Mounting Rails 800mm |