Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Federal IT Edge

Government IT Infrastructure Challenges

While some edge computing challenges are the same for government agencies as private sector organizations, government edge sites often have unique demands in terms of reliability, scalability and security.

Reliability in Any Environment

Whether enabling flexible work environments for U.S.-based staff or supporting troops in foreign countries, there is no tolerance for downtime. Government IT infrastructure—whether in the data center core or on the edge — must be engineered for the highest reliability and proven in the most demanding applications.

Scaling With Speed

IT modernization is a priority and edge computing can be vital to modernization efforts. The federal government brings significant resources to the challenges of rapidly scaling edge computing, but it needs solutions that can be deployed quickly and efficiently without compromising reliability.

 

 

Maximizing Security

Whether in the data center or on the edge, sensitive data and assets must be protected with solutions that comply with strict government standards.

Proven Expertise and Partnership

With world-class expertise in large data centers, Vertiv is the most trusted provider of mission critical IT infrastructure.​

Vertiv’s dedicated federal team has years of experience in successful channel partnerships with federal customers. We will work with you to make managing and maintaining your critical technology as easy as possible.​

TAA/BAA-Compliant Solutions: Vertiv offers around 50 trade compliant products in every category to ensure a smooth selection, procurement, and deployment process for contractors and partners serving the federal, state, and local governments.

Nearly 75% of Fortune 500 companies rely on Vertiv to help ensure continuity with their IT data center inventory, power and thermal/cooling and/or space management needs.​

Nationwide Coverage: With more than 250 service centers, Vertiv serves nearly 22,000 customer sites and remotely monitors more than 10,000 businesses.​

Engineering Support: A team of nearly 3,000 field service engineers globally on both the Avocent® and Liebert® product lines are available for immediate phone support, as well as on-site consultation and assessment​.

Government-Compliant Edge IT Infrastructure Solutions

Industry-Leading Power Protection

Vertiv brings the same reliability and commitment to quality found in our market- leading data center solutions to edge computing.

Our TAA-compliant, edge-ready UPS solutions are built to maximize flexibility, scalability, and efficiency with standardized designs built around common technology building blocks. They provide excellent runtimes through the internal, hot-swappable battery and can be configured with external batteries to support longer runtimes.

The Vertiv™ Liebert® GXT5 TAA UPS models deliver online double conversion power protection in a compact, reliable design that is ideal for the most critical edge applications. Our line-interactive Vertiv™ Liebert® PSI5 TAA models feature automatic voltage regulation that delivers advanced pure sine wave output on the battery. Vertiv UPS systems with valve-regulated lead-acid (VRLA) batteries are backed by a three-year warranty. 

Versatile Rack Systems

Standardize IT deployments globally and bring them online faster with the TAA-compliant Vertiv™ VR rack. This versatile rack system supports a wide variety of equipment and features a full complement of accessories. It is ideal for high-density environments and mission-critical applications.

Configure a Vertiv™ VR Rack

Secure KVMs

Enabling remote access to IT systems can’t compromise network security. With the Vertiv™ Cybex™ Secure MultiViewer KVM switch, it doesn’t. This KVM switch is ideal for environments where monitoring and managing multiple active computers covering various degrees of secure data is required. With this powerful, secure KVM, you can monitor up to 16 computers.

Learn more about the Vertiv™ Cybex™ MultiViewer KVM

The Vertiv™ Cybex™ SC800/900 DPH and DPHC Secure Desktop KVM switches enable users to switch seamlessly and securely among multiple compute resources so they can work efficiently and with a minimum of clutter. NIAP is currently evaluating these Vertiv solutions in the first wave of PSD 4.0 testing.

Learn more Vertiv™ Cybex™ Secure Desktop switches

Integrated Solutions

Vertiv offers single rack and multi-rack integrated solutions that simplify the challenge of deploying IT in an indoor environment that wasn't designed to support it. Vertiv™ VRC-S rack systems eliminate the need for on-site integration while ensuring infrastructure is tailored to your equipment and environment.

The Vertiv™ SmartRow DCR is a self-contained, modular data center that can be configured to support up to 10 racks with integrated cooling, UPS, power distribution, fire suppression, and backup ventilation.

Discover the value of integrated solutions

We’ve Got This. Tell Us About Your Edge

Tell us about your project, and we will work with you to understand your requirements and connect you with the right IT infrastructure for your edge.

First Name *
Last Name *
Email Address *
Company *
Country *
Zip Code *
Privacy Notice Consent

Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016), I consent to:

  The processing of my personal data for marketing purposes, including staying informed by email about industry trends, events, offers and product launches.



 

 

Thank you for your submission!

What's Your Edge?
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location