NetSure Distribution Panels
DC distribution panels for NetSure systems are designed to provide overcurrent protection for multiple small loads. Panels accept either fuses from 1A to 20A or load breakers up to 150A. Options include up to (36) GMT fuses or up to (4) load breakers and (12) GMT fuses. The fuses plug into one of the mounting positions on the front panel. Each position has a localized return landing.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Telecom
NetSure Distribution Panels
DC distribution panels for NetSure systems are designed to provide overcurrent protection for multiple small loads. Panels accept either fuses from 1A to 20A or load breakers up to 150A. Options include up to (36) GMT fuses or up to (4) load breakers and (12) GMT fuses. The fuses plug into one of the mounting positions on the front panel. Each position has a localized return landing.
- Telecom
Specifications
|
545277
|
|||||
|---|---|---|---|---|---|
| +24VDC or -48VDC | (20) Fuse or Breaker Distribution Panel | 6U | 23" | 6.5" | 16 lbs. |
| See more product information | |||||
|
545700
|
|||||
| +24VDC or -48VDC | (20) GMT Fuse Distribution Panel | 1U | 19" | 10" | 8 lbs. |
| See more product information | |||||
|
548066
|
|||||
| -48VDC | (19) Fuse or Breaker Distribution Cabinet | 4U | 19" | 12.5" | 28 lbs. |
| See more product information | |||||
|
548067
|
|||||
| -48VDC | (24) Fuse or Breaker Distribution Cabinet | 4U | 23" | 12.5" | 30 lbs. |
| See more product information | |||||
|
562579
|
|||||
| -48VDC | (12) GMT Fuse, (4) Breaker Distribution Panel | 1U | 19" | 10" | 13 lbs. |
| See more product information | |||||
|
563317
|
|||||
| +24VDC or -48VDC | (20) GMT Fuse Distribution Panel | 1U | 19" | 10" | 7 lbs. |
| See more product information | |||||
|
563171
|
|||||
| -48VDC | (36) GMT Fuse Distribution Panel | 1U | 19" | 10" | 12 lbs. |
| See more product information |
Benefits
Features
- Section6029_G
- UM545700 (Rev G)
- 520406 Netsure Circuit Breaker Assembly User Manual
- 563317 200 A Distribution Fuse Panel User Manual
- Mounting Kit for NetSure 7000 700 Indoor Systems Installation Manual IM565391
- UM563171 Netsure Distribution Panel 563171 Installation and User Manual
- IM60019000 Mounting Kit for NetSure 7100 Compact Systems
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.