Vertiv™ PowerIT Rack Transfer Switch
The Vertiv™ PowerIT Rack Transfer Switch delivers redundant power to single corded devices. Two independent power inputs enable users to connect to a primary and secondary power source. The Vertiv™ PowerIT Rack Transfer Switch automatically detects the loss of power and switches the power load to the alternative power source in less than 4-8 milliseconds without the need for human intervention. This ensures equipment remains powered until the primary power source returns providing ultimate mission-critical power reliability.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Military
- Defense
- Aerospace and Missile
- Telecom
- Retail and Wholesale
Vertiv™ PowerIT Rack Transfer Switch
The Vertiv™ PowerIT Rack Transfer Switch delivers redundant power to single corded devices. Two independent power inputs enable users to connect to a primary and secondary power source. The Vertiv™ PowerIT Rack Transfer Switch automatically detects the loss of power and switches the power load to the alternative power source in less than 4-8 milliseconds without the need for human intervention. This ensures equipment remains powered until the primary power source returns providing ultimate mission-critical power reliability.
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Military
- Defense
- Aerospace and Missile
- Telecom
- Retail and Wholesale
Specifications
The Vertiv™ PowerIT Rack Transfer Switch delivers redundant power to single corded devices. Two independent power inputs enable users to connect to a primary and secondary power source. The Vertiv™ PowerIT Rack Transfer Switch automatically detects the loss of power and switches the power load to the alternative power source in less than 4-8 milliseconds without the need for human intervention. This ensures equipment remains powered until the primary power source returns providing ultimate mission-critical power reliability. The Rack Transfer Switch is an open transition switch utilizing a break-before-make process for transferring between the primary and secondary power source. This method of switching does not require phase synchronization between the two power feeds making it suitable for use in both data center and edge locations. It also includes enhanced redundant switches and fail-safe fused thermistors to mitigate current surge during transfers ensuring critical equipment is protected during fail-over.
|
VA4U11A0
|
||||||||
|---|---|---|---|---|---|---|---|---|
| 1.4kW (120V) or 2.4kW (208V) or 2.3kW (230V) | 10A or 15A | 100-240V | (10) U-Lock IEC C13 | Rack | 1.72 in | 17 in | 18 in | 15 lbs |
| See more product information | ||||||||
|
VA4N11A0
|
||||||||
| 1.4Kw (120V) | 100-120V | 120V | (10) NEMA 5-15R | Rack | 1.72 in | 17 in | 18 in | 17 lbs |
| See more product information | ||||||||
|
VA4N21A0
|
||||||||
| 1.9Kw (120V) | 100-120V | 120V | (10) NEMA 5-20R | Rack | 1.72 in | 17 in | 18 in | 17 lbs |
| See more product information | ||||||||
|
VA4N31A0
|
||||||||
| 4.9Kw (208V) | 200-240V | 208V | (1) NEMA L6-30R | Rack | 1.72 in | 17 in | 18 in | 19 lbs |
| See more product information |
Benefits
Features
- Vertiv™ PowerIT Rack Transfer Switch Installer User Guide SL-71272
- Vertiv™ Geist™ Upgradeable rPDU IMD Feature Comparison
- Vertiv™ PowerIT IMD-5M Replacement Guide SL-71238
- Vertiv™ PowerIT Upgradeable PDU and Universal PDU Quick Installation Guide (SL-70646)
- Safety and Regulatory Statements
- Vertiv PowerIT Quick Installation Guide PDU VM1246 SL-70646
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.