The page you're viewing is for English (Canada) region.

Product Model

VP8959NA3

rPDU, Switched Unit Level Monitoring EC, 20A, 208V, 3.3kW, Vertical, (21) Locking IEC C13, (3) Locking IEC C19, 10ft power cord with L6-20P, Black Powder Coat.

Get Brochure Get Manual
Login to Save for Later
Warranty: Vertiv Geist Switched rPDUs come with a standard three-year warranty that is automatically extended to five years, if the product is registered within 120 days of purchase.

Benefits

Avoid potential circuit overloads with remote current metering and monitoring of connected loads. 
Power sequencing time delays allow users to define the order in which to power up or down connected equipment to avoid circuit overload.
Remotely reboot outlets to power cycle unresponsive IT equipment or increase runtime of critical equipment upon power failure with outlet-level control. 
Reliable power distribution with local and remote power monitoring options offer quick access to critical power usage information to evaluate energy usage trends and maximize uptime.
Environmental monitoring capabilities ensure users have critical infrastructure data at their fingertips.
Upgrade your hot-swappable monitoring device on the fly to leverage new technologies and accommodate changing business needs without having to replace entire power strips. 
U-Lock receptacles secure power cords and avoid accidental disconnections. 
Simplify circuit and phase balancing with color-coded receptacles. 
Monitor power consumption at the outlet-level on select units for a detailed view of power distributed to specific equipment with the outlet level option.
Gather comprehensive power data at the palm of your hand with the use of the Vertiv VLC mobile app. 
Every unit is 100% tested for reliability and functionality to ensure units function as designed. 
North American units are UL listed in accordance with common data center and insurance provider requirements. 
Standard three-year warranty, upgraded to five years with product registration.
Save time and money by pre-integrating Vertiv Geist rPDUs with the VR Rack. Contact your local sales representative to get started.

Features

Outlet level control to turn on, turn off, or reboot individual outlets. 
Bi-stable latching relays significantly reduce idle power draw.
Upgradeable and Hot-Swappable monitoring device. 
Local and remote power monitoring with accuracy of +/- 1% (ANSI & IEC Standards) 
VLC (Visible Light Communication) 
Environmental monitoring with the addition of optional sensors. 
High Temperature Grade 60°C for high temperature environments. 
Available in vertical and horizontal rackmount form factors. 
Flexibility to meet a broad range of requirements, with a variety of electrical and receptacle configurations available. 
Simple and quick installation in all standard racks or cabinets with included mounting brackets. 
TAA compliant.

Vertiv Geist Switched rack PDUs (rPDU) provide a comprehensive view of critical IT equipment power usage, both at the rack and via remote access with the added ability to remotely turn on, turn off, or reboot power at each outlet. Switched rPDUs are available in a variety of electrical and receptacle configurations. Switched rPDUs meet all compliance requirements, and every unit is 100% tested for reliability and functionality.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
[QA] Test Office Name Four
555-555-1237
Test Office Location Four Test Office Address Line 2 Four Texas USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Control Room Infrastructure, Mobile Workstation, Medium Voltage Inverter, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways
[QA] Test Office Name One
555-555-1234
Test Office Location One Texas 75001 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring
[QA] Test Office Name One corina test support
Test Office Location One Texas 75001 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring

Language & Location