The page you're viewing is for English (Canada) region.

Product Model

GXT4-2000RT120N

The GXT4-2000RT120N is a true on-line UPS that delivers continuous, high-quality AC power to IT equipment with no break when transferring to battery. It includes an IS-UNITY-SNMP Communications Card. It also protects equipment from virtually all power disturbances due to blackouts, brownouts, sags, surges or noise interference. These Liebert GXT4 UPS models provide industry leading features in a compact design.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: 2 Year Advanced Replacement, Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

Zero transfer time, provides highest level of electrical protection with seamless flow of power
Highest level of protection available in this UPS capacity range
Energy-savings operation modes
 Fast, easy serviceability
Intelligent-ready networking
Power factor correction
Frequency conversion
Internal automatic bypass
Improve availability by controling power to multiple devices
Manual bypass capability
Support for up to six external battery cabinets for extended run-time

Features

On-Line, double conversion design
Eco mode optional operation.
 Replaceable, hot swappable batteries
Rack or tower configuration.
Independent programmable pair of outlets (500-3000VA models on lP)
Rack mount kit & batteries are standard in all models
Web / SNMP communications card included as standard in 5-10kVA models
Intelligent-ready networking
Use the Interactive Runtime Graph to get detailed run time information for various load levels and extended runtime battery.

Language & Location