Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Discontinued

Product Family

Vertiv™ Liebert® PSI

Liebert® PSI is a compact, line-interactive UPS system with flexible design, incorporating buck/boost automatic voltage regulation technology.

Get Manual

Replacement Products

Vertiv™ Liebert® PSI5 UPS, 750VA - 5000VA, Line Interactive Mini Tower, 1U and 2U Rack/Tower 120V VRLA UPS

Compact, Automatic Voltage Regulation (AVR) line-interactive UPS system designed especially for IT applications such as network closets and small data centers. Supports advanced pure sine wave output on battery to safeguard critical IT equipment and electronics. Provides reliable power protection for servers, critical nodes, network workstations, large network peripherals, network routers, bridges, and others. Three form-factors available: 1U rack mount, 2U rack/tower and mini tower.

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location