The page you're viewing is for English (Canada) region.

Product Model

PSI5-3000RT120TAA

The Vertiv™ Liebert® PSI5 UPS is designed to protect and extend the life of your electronic devices in school, home and office. This TAA compliant 2880VA UPS offers cost-effective protection from downtime and damage caused by power outages, brownouts, sags, surges or noise interference. With advanced pure sine wave output, this line interactive UPS ensures availability of critical IT applications like network closets and small data centers. It allows orderly shutdown of critical equipment.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
The 2880VA UPS offers power protection and AVR to extend battery life.
This Pure Sine Wave UPS system protects against power fluctuations, equipment damage and data loss.
This single phase line interactive UPS has more usable power with 0.9 output power factor.
With TAA compliance, this UPS ensures safe operation in government or government-affiliated environment.
The Rotatable LCD Display allows easy viewing of real-time conditions, alarm notice, and runtime information.
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: Vertiv backs all Vertiv™ Liebert® PSI5 UPS systems with two-year, full unit coverage, including the battery. The Vertiv no-hassle, advanced replacement warranty covers all shipping fees and includes next-day delivery, which ensures customers will receive their replacement UPS prior to returning their damaged unit with no questions asked.

Benefits

ULTIMATE POWER PROTECTION: The advanced pure sinewave TAA-compliant Liebert® UPS from Vertiv compensates for power fluctuations, protects against equipment damage, and prevents data loss during a power disturbance.  Automatic voltage regulation (AVR) technology safeguards equipment against a range of utility power fluctuations without battery operation.
EASY MONITORING: The Vertiv™ Liebert® TAA-compliant PSI5 UPS offers a compact 2U rackmount/tower convertible form-factor, with an LCD panel that rotates 90-degrees to make the readout easy to see in either configuration. The LCD screen allows users to view real-time conditions, alarm notices, and runtime information.
HIGH-END ELECTRONICS: With advanced pure sinewave power conditioning, the Vertiv™ Liebert® PSI5 UPS protects critical IT and electronic equipment against the damage caused by power fluctuations. The Vertiv™ Liebert® PSI5 UPS also allows users to save their data and do an orderly shutdown of their equipment during an extended utility power outage.
Eligible for the Vertiv™ Trade-In Program. Contact a Vertiv partner for discount rates and to calculate your savings.  

Features

Pure Sinewave power with AVR provides advanced protection for connected equipment
Liebert® PSI5 UPS operates at a high 0.9 output power factor
Battery backup provides ample time for an orderly shutdown of your equipment
Advanced rotatable LCD screen allows users to view real-time conditions, alarm notices, and runtime information
Includes a USB port and software for local connectivity and management of the UPS
The Liebert® TAA-compliant PSI5 UPS can accept external battery cabinets for long runtime applications
TAA-Compliant PSI5 models are available that include an installed network communications (SNMP) card for remote monitoring and power management
Liebert® PSI5 UPS is compliant with the Restriction of Hazardous Substances Directive (RoHS) 

Vertiv™ Liebert® PSI5 Line Interactive UPS 2U Tower/Rack Mount UPS from 1500VA to 3kVA. The Vertiv™ Liebert® PSI5 Line Interactive Tower/Rack Mount uninterruptible power supply (UPS) is designed to protect and extend the life of your electronic devices in school, home and office. It offers cost-effective protection from downtime and damage caused by power outages, brownouts, sags, surges or noise interference. The Automatic Voltage Regulation (AVR) extends battery life. It ensures availability of critical IT applications in network closets and small data centers. This battery backup allows orderly shutdown of critical equipment. It has a 2-year Vertiv™ warranty.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
[CS] VP-1361 Multiple ZIP Codes
123456789 123456789
Some address in USA USA
Product areas of focus: Uninterruptible Power Supplies (UPS)
[QA] Test Office Name Five
Test Office Location Five Alabama 35213 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems
[QA] Test Office Name Four
555-555-1237
Test Office Location Four Test Office Address Line 2 Four Texas USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Control Room Infrastructure, Mobile Workstation, Medium Voltage Inverter, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways

Language & Location