Vertiv™ SmartCloset™
Vertiv™ SmartCloset™ is a complete solution curated by Vertiv experts to enable rapid and risk-free IT deployments at the Edge. The Vertiv SmartCloset brings together Vertiv™ VR Rack, Vertiv™ Liebert® UPS, and Vertiv™ Geist™ rPDU in one easy-to-order product providing the infrastructure required to support mission critical business operations.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Education
- Government
- Healthcare
- Retail and Wholesale
- Telecom
Vertiv™ SmartCloset™
Vertiv™ SmartCloset™ is a complete solution curated by Vertiv experts to enable rapid and risk-free IT deployments at the Edge. The Vertiv SmartCloset brings together Vertiv™ VR Rack, Vertiv™ Liebert® UPS, and Vertiv™ Geist™ rPDU in one easy-to-order product providing the infrastructure required to support mission critical business operations.
- Education
- Government
- Healthcare
- Retail and Wholesale
- Telecom
Specifications
Vertiv™ SmartCloset™ is a complete solution curated by Vertiv experts to enable rapid and risk-free IT deployments at the Edge. The SmartCloset™ brings together Vertiv™ VR Rack, Vertiv™ Liebert® UPS, and Vertiv™ Geist™ rPDU in one easy-to-order product providing the infrastructure required to support mission critical business operations. Choose between our Vertiv™ Liebert® PSI5 and Vertiv™ Liebert® GXT5 UPS’s in either VLRA and Lithium-ion based on system requirements. All SmartCloset models include networking cards to integrate the UPS into monitoring systems, allowing users to manage system status and alarms 24/7 anywhere in the world. Optional Geist™ rPDUs provide reliability and versatility to the power chain, enabling IT managers to monitor and control power distribution from a system or outlet level. Cable management accessories are standard features to enhance deployment organization and extend the lifetime of critical cables. All of this is protected by one system-level warranty to provide peace of mind for years to come.
|
VSC42NX30PLANN
|
|||
|---|---|---|---|
| 78.6 in | 23.6 in | 43.3 in | 350 lbs |
| See more product information | |||
|
VSC42NX30PLAMV
|
|||
| 78.6 in | 23.6 in | 43.3 in | 367 lbs |
| See more product information | |||
|
VSC42NX30PLASV
|
|||
| 78.6 in | 23.6 in | 43.3 in | 371 lbs |
| See more product information | |||
|
VSC42NX30PLINN
|
|||
| 78.6 in | 23.6 in | 43.3 in | 334 lbs |
| See more product information | |||
|
VSC42NX30PLIMV
|
|||
| 78.6 in | 23.6 in | 43.3 in | 350 lbs |
| See more product information | |||
|
VSC42NX30PLISV
|
|||
| 78.6 in | 23.6 in | 43.3 in | 354 lbs |
| See more product information | |||
|
VSC42NX30GLANN
|
|||
| 78.6 in | 23.6 in | 43.3 in | 346 lbs |
| See more product information | |||
|
VSC42NX30GLAMV
|
|||
| 78.6 in | 23.6 in | 43.3 in | 362 lbs |
| See more product information | |||
|
VSC42NX30GLASV
|
|||
| 78.6 in | 23.6 in | 43.3 in | 366 lbs |
| See more product information | |||
|
VSC42NX30GLINN
|
|||
| 78.6 in | 23.6 in | 43.3 in | 329 lbs |
| See more product information | |||
|
VSC42NX30GLIMV
|
|||
| 78.6 in | 23.6 in | 43.3 in | 345 lbs |
| See more product information | |||
|
VSC42NX30GLISV
|
|||
| 78.6 in | 23.6 in | 43.3 in | 349 lbs |
| See more product information | |||
|
VSC42NX50GLANN
|
|||
| 78.6 in | 23.6 in | 43.3 in | 429 lbs |
| See more product information | |||
|
VSC42NX50GLAMV
|
|||
| 78.6 in | 23.6 in | 43.3 in | 446 lbs |
| See more product information | |||
|
VSC42NX50GLASV
|
|||
| 78.6 in | 23.6 in | 43.3 in | 449 lbs |
| See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.