Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vertiv™ SmartRun, Modular Prefabricated Infrastructure System

The Vertiv™ SmartRun is a prefabricated overhead IT infrastructure system designed for end-to-end speed and simplicity. It integrates high-density power distribution, liquid cooling, networking and containment infrastructure in an all-in-one deliverable platform. High-speed assemblies at Vertiv manufacturing locations worldwide reduce complexity and accelerate deployment time onsite up to 85% faster than traditional stick build methods. It is modular, scalable and configurable to various customer design points, making project deployment at scale with ease.

Get Brochure
Key Benefits
  • ONE INTEGRATED SYSTEM, ONE PURCHASE: The Vertiv SmartRun system is delivered at your facility as a unified solution, fully engineered and pre-integrated, so no more sourcing busway, piping, and aisle containment separately.
  • STREAMLINED LOGISTICS & PROCUREMENT: Single-source procurement and limited shipments simplify project receipting and vendor management.
  • ACCELERATED DEPLOYMENT: Get up to 85x faster deployment on-site compared to traditional stick-built infrastructure.
  • LOWER CAPEX: This cuts the total cost of aisle-based infrastructure deployment by up to 40%.
  • LESSEN LABOR ON-SITE: Prefabricated assemblies reduce labor hours and minimize skilled trade dependencies.
  • Best Suited For:
    • Construction and Engineering
    • Data Center/Colocation/Hosting

    Benefits

  • PORTABLE SUB-ASSEMBLIES: Preassembled and shippable, it provides quick, low-impact installation and it can fit through standard double doors.
  • FIT TO YOUR SPACE: Built in 8ft/ 2.4m length segments (blocks), it is adjustable to rack heights, aisle spacing, and airflow needs as well as accessibility and facility limitations.
  • CONFIGURABLE LAYOUTS: It supports single-row, dual-row, or pod configurations and has a modular block design that scales with whitespace demands.
  • REPLICABLE AT SCALE: It can be easily repeatable across multiple sites with minimal rework.
  • GLOBAL REACH, LOCAL EXECUTION: With Vertiv manufacturing and service locations worldwide, your projects can be deployed fast, consistent and with ease anywhere.
  • Features

    • Prefabrication​ in Vertiv Manufacturing Facilities • Liquid-Cooling Piping Network​ • Power Distribution via iMPB Busway​ • Hot-Aisle-Containment​ • Simplified One-Lift Install • Configure to length design • Globally Scaled Delivery Partner

    The Vertiv™ SmartRun provides data center whitespace overhead infrastructure fit-out solutions pre-fabricated by Vertiv for end-to-end speed and simplicity reducing deployment times by up to 85% faster (comparative to stick builds). With prefabricated assemblies in Vertiv manufacturing locations globally, projects deploy at scale with simplicity. One-site works consist of a one lift install of overhead infrastructure and expediting fit-out times with reduced cost of labor on-site for busway, piping, network cabling and containment installation in the IT whitespace as opposed to stick build fit outs. Service install and maintenance is supported by Vertiv Services globally to provide end-to-end partnership in customer solution.​

    Brochures and Data Sheets
    PARTNERS
    Overview
    Consultants Corner
    Partner Login

    Language & Location