Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv Knürr DCM Colocation Rack

The Colocation rack is specifically designed for the secure, separate hosting and housing of different clients in a rack. Partitions can be independently switched at any time.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Government
  • Retail and Wholesale
  • Transportation

The Knürr DCM® Colocation Rack can be integrated into a data center either at the end of a row of racks or between the racks themselves

Benefits

 secure, separate hosting and housing of different clients in a rack
Partitions can be independently switched at any time
The DCM® Colocation Rack can be
integrated into a data center either
at the end of a row of racks or between
the racks themselves

Features

2 separate sections, one with 2 separate sections, one with
– 20U (2000 mm external rack height), the other with
– 23U (2200 mm external rack height)
3 separate sections, each with
– either 13U (2000 mm external rack height), or 15U (2200 mm external rack height)
Secure, horizontal, partitioning-shelves. Secure, insertable, partitioning walls
Data and power supply
– cable ducts for subsequent
– installation or reconfiguration
deep-adjustable, numbered
– 19" extrusions
Air partitioning at the front
– left and right with covered 1U
– opening for each section
Optimum airflow provided by
– 83 % perforated doors 
Finish / Colour
- Basic rack polished
- Visible surface of casing ar
powder-coated in:
RAL 7021 dark-grey or
RAL 7035 light-grey 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location