Vertiv™ Geist™ Flood Sensor
0-5VDC conductivity based flood sensor used to detect the presence of water. Various sensor lengths available. Compatible with Vertiv™ Geist™ rPDUs and Environmental Monitors.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Education
- Government
- Healthcare
- Manufacturing
- Military, Defense, Aerospace and Missile
- Transportation
- Telecom
- Retail and Wholesale
- Professional Services
Vertiv™ Geist™ Flood Sensor
0-5VDC conductivity based flood sensor used to detect the presence of water. Various sensor lengths available. Compatible with Vertiv™ Geist™ rPDUs and Environmental Monitors.
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Education
- Government
- Healthcare
- Manufacturing
- Military, Defense, Aerospace and Missile
- Transportation
- Telecom
- Retail and Wholesale
- Professional Services
Specifications
0-5VDC conductivity based flood sensor used to detect the presence of water. Various sensor lengths available.
|
FS-15 Vertiv™ Geist™ Environmental Sensor
|
||
|---|---|---|
| Water Sensor | Cable Length: 15ft / 4.5m | 0-5VDC Sensor |
| See more product information | ||
|
FS-100 Vertiv™ Geist™ Environmental Sensor
|
||
| Water Sensor | Cable Length: 100ft / 30.4m | 0-5VDC Sensor |
| See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Frequently Asked Questions
- Q
- What are the most popular remote sensors?
- A
- Remote Temperature for monitoring "hot" spots and other trouble areas. Water Sensor to check for water leaks. Door Contact Sensor to see if a door is open. Remote temperature / air flow / humidity for ensuring the proper environment. Climate monitoring in remote locations.
- Q
- What is the difference between analog and digital sensors?
- A
- Analog sensors connect through the analog inputs. These sensors are either a dry contact or provide a 0 to 5VDC signal. On the Web interface, they show up as "IO" sensors and have a value 0 to 99. Digital sensors connect to digital input ports and communicate through a serial protocol. These are also referred to as Plug-n-Play, Remote, or External sensors. Digital sensors are auto-detected by the climate monitor. Measurements from these devices are graphed and report in the appropriate units.