The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® PCW, Chilled Water Floor-Mount Cooling Unit

Liebert® PCW is the ideal chilled water cooling unit, providing an efficient solution for data center and server room air conditioning. This water cooling system is available in a wide variety of configurations and capacities, ranging from 25 to 220 kW

Get Brochure
Key Benefits
Efficiency:
Liebert PCW has been designed to set new efficiency standards on chilled water data centers. The unit internal design has been thoroughly studied in order to optimize the aerodynamic impact of all the internal components, in  combination with latest market technologies, Liebert PCW achieves first-class energy efficiency.
 
Cooling Continuity:
Liebert PCW establishes new standards in terms of cooling continuity and reliability, matching the requirements of the most trusted and adopted certification authorities for data center design and operation.
 
Flexibility:
Liebert PCW can be perfectly adapted to any data center requirement in terms of room air conditions and water temperatures. This results in an extremely flexible unit even in terms of airflow configurations, chilled water piping connections and electrical arrangements.
 
Smart Liebert® iCOMTM Control:
The control manages and optimizes the overall system and is fully-programable via an advanced and user-friendly touch display that can be linked with common BMS protocols, allowing for enhanced remote supervision.  
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Manufacturing
  • Telecom
  • Transportation

Liebert PCW is the ideal chilled water cooling unit, providing an efficient solution for data center and server room air conditioning. This water cooling system is available in a wide variety of configurations and capacities, ranging from 25 to 220 kW

Benefits

{{eybullet}}{{eybullet}}Efficiency:
Liebert PCW has been designed to set new efficiency standards on chilled water data centers. The unit internal design has been thoroughly studied in order to optimize the aerodynamic impact of all the internal components, in  combination with latest market technologies, Liebert PCW achieves first-class energy efficiency.
 
{{eybullet}}Cooling Continuity:
Liebert PCW establishes new standards in terms of cooling continuity and reliability, matching the requirements of the most trusted and adopted certification authorities for data center design and operation.
 
{{eybullet}}Flexibility:
Liebert PCW can be perfectly adapted to any data center requirement in terms of room air conditions and water temperatures. This results in an extremely flexible unit even in terms of airflow configurations, chilled water piping connections and electrical arrangements.
 
{{eybullet}}Smart Liebert® iCOMTM Control:
The control manages and optimizes the overall system and is fully-programable via an advanced and user-friendly touch display that can be linked with common BMS protocols, allowing for enhanced remote supervision. 

Features

{{eybullet}}Multiple Enhanced Coils
A hoc coils to best suit the new data center market trends improving overall unit performance.
 
{{eybullet}}Latest Generation EC Fans
Powerful fans allow to increase cooling density with the same unit footprint.
 
{{eybullet}}Eurovent Certified Performance
Delivery performance rating accuracy and improving the unit’s reliability.
 
{{eybullet}}Pressure Independent Control Valve
Delivers a better water distribution thus improving overall system energy efficiency.
 
{{eybullet}}Cooling Override Function
The cooling override function increases unit reliability, limiting cooling interruptions to the IT equipment, without the need of any capacitors or battery backup.
 
{{eybullet}}Teamwork Function
The communication between the units optimizes system working mode and improves efficiency.
 
{{eybullet}}Virtual Display
Through a web browser, all the functionalities of the standard display can be replicated. 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
[QA] Test Office Name Four
555-555-1237
Test Office Location Four Test Office Address Line 2 Four Texas USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Control Room Infrastructure, Mobile Workstation, Medium Voltage Inverter, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways
[QA] Test Office Name One
555-555-1234
Test Office Location One Texas 75001 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring
[QA] Test Office Name One corina test support
Test Office Location One Texas 75001 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring

Language & Location