Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Power Distribution

Liebert® APS AS3 and Liebert® APS AS5 Series can support 1 POD, Liebert® APS AS4 and Liebert® APS AS6 Series can support up to 2 PODs. Each POD provides multiple output receptacles and is designed for easy installation.

Part Number Output

PD2-101

(8) NEMA 5-20R, (2) NEMA L5-60R

PD2-102

(4) NEMA 5-20R, (4) NEMA L6-20R

PD2-103

(4) NEMA 5-20R, (2) NEMA L6-30R

PD2-104

(4) NEMA 5-20R, (2) L6-30R, (2) L6-20R

PD2-105

(4) NEMA 5-30R, (2) 5-20R, (2) L5-20R

PD2-106

(4) NEMA L5-20R, (4) L6-20R

PD2-107

(4) NEMA L5-20R, (4) 5-20R

PD2-108

(6) NEMA L6-30R, (2) L6-20R

PD2-109

(2) NEMA L14-30R

PD2-200*

(4) IEC320-C19, (4) IEC320-C13

PD2-201*

(2) IEC320-C19, (8) IEC320-C13

PD2-202*

(12) IEC320-C13

PD2-204*

(2) IEC309-32A, (3) IEC320-C13,

* These IEC output sockets will have 200-240 volts.



PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location