Management and Monitoring
Network Management Cards
|
Part Number |
Description |
|---|---|
|
RDU120 |
Network Communication Card with 10/100/1000 Mbps Ethernet, web interface, SNMP, BACnet IP/MSTP, Modbus TCP/RTU and environmental sensor support. UL-2900-1 certified. Includes a configuration cable. |
|
IS-UNITY-SNMP |
The Vertiv™ Liebert® IS-Unity-SNMP Communications Card supports SNMP for interfacing with building management or data center management system applications, as well as Vertiv™ LIFE Services. |
|
IS-UNITY-DP |
The IS-UNITY-DP (dual protocol) card allows customers to enable two of the supported third-party protocols (SNMP, BACnet, Modbus, and YDN23) for interfacing with building management or data center management system applications, as well as Vertiv™ LIFE Services. |
|
IS-RELAY |
The Vertiv™ Liebert® IntelliSlot IS-RELAY card provides contact closure for remote monitoring of alarm conditions in your PSI5 UPS. |

Environmental Sensors (For use with RDU120)
|
Part Number |
Description |
|---|---|
|
GT3HD |
Temperature, humidity, and dew point sensor with dual inputs for included 3ft / .9m and 6ft / 1.8m temperature sensors for monitoring top, middle, and bottom of a rack or cabinet. Includes a supplementary input for daisy-chaining additional sensors. Includes 10ft / 3m cable. |
|
GT3HD-50 |
Temperature, humidity, and dew point sensor with dual inputs for included 3ft / .9m and 6ft / 1.8m temperature sensors for monitoring top, middle, and bottom of a rack or cabinet. Includes a supplementary input for daisy-chaining additional sensors. Includes 50ft / 15.2m cable |
|
GTHD |
Temperature, humidity, and dew point sensor. Includes a supplementary input for daisy-chaining additional sensors. Includes 10ft / 3m cable. |
|
GTHD-50 |
Temperature, humidity, and dew point sensor. Includes a supplementary input for daisy-chaining additional sensors. Includes 50ft / 15.2m cable. |
|
SRT-12 |
Temperature sensor used to monitor temperature in critical environments. Includes a 12ft / 3.6m cable |
|
SRT-20 |
Temperature sensor used to monitor temperature in critical environments. Includes a 20ft / 6.1m cable |
|
SRT-50 |
Temperature sensor used to monitor temperature in critical environments. Includes a 50ft / 15.2m cable. |
|
SRT-100 |
Temperature sensor used to monitor temperature in critical environments. Includes a 100ft /30.4m cable. |
|
RTAFHD3-12 |
Temperature, airflow, humidity, and dew point sensor. Includes 12ft / 3.6m cable. |
|
RTAFHD3-20 |
Temperature, airflow, humidity, and dew point sensor. Includes 20ft / 6.1m cable. |
|
RTAFHD3-50 |
Temperature, airflow, humidity, and dew point sensor. Includes 50ft / 15.2m cable. |
|
RTAFHD3-100 |
Temperature, airflow, humidity, and dew point sensor. Includes 100ft / 30.4m cable. |
Environmental Sensors
(For use with IS-UNITY-DP)
|
Part Number |
Description |
|---|---|
|
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
|
SN-3C |
Three Dry Contact Input Monitor Sensor |
|
SN-L20 |
Leak Detection sensor |
|
SN-T |
Sensor Single Modular Temperature Probe |
|
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
|
SN-Z01 |
Integrated Temperature Sensor |
|
SN-Z03 |
Integrated Temperature Sensor |
|
Part Number |
Description |
|---|---|
|
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
|
|
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |