Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist



ACS8000

ACS8000

ACCESSORY PART NUMBER

ACCESSORY DESCRIPTION

DETAILED DESCRIPTION

NOTES

ADB0045

Fiber Transceiver

SX 550m multi mode SFP fiber transceiver

ADB0047

Fiber Transceiver

LX/LH 10km single SFP fiber transceiver

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location