Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist



HMX5100R and HMX5100T

HMX5100R and HMX5100T

ACCESSORY PART NUMBER

ACCESSORY DESCRIPTION

DETAILED DESCRIPTION

NOTES

1YGLD-HMX1

Maintenance

1 Year Gold Maintenance for the HMX5100R and HMX5100T

2YGLD-HMX1

Maintenance

2 Year Gold Maintenance for the HMX5100R and HMX5100T

HMX5200R, HMX5200T, HMX6200R and 6200T

HMX5200R, HMX5200T, HMX6200R and 6200T

ACCESSORY PART NUMBER

ACCESSORY DESCRIPTION

DETAILED DESCRIPTION

NOTES

1YGLD-HMX2

Maintenance

1 Year Gold Maintenance for the HMX5200R, HMX5200T, HMX6200R and 6200T

2YGLD-HMX2

Maintenance

2 Year Gold Maintenance for the HMX5200R, HMX5200T, HMX6200R and 6200T

HMX8000R and HMX8000T

HMX8000R and HMX8000T

ACCESSORY PART NUMBER

ACCESSORY DESCRIPTION

DETAILED DESCRIPTION

NOTES

1YGLD-HMX3

Maintenance

1 Year Gold Maintenance for the HMX8000R and HMX8000T

2YGLD-HMX3

Maintenance

2 Year Gold Maintenance for the HMX8000R and HMX8000T

HMXAMGR24G2

HMXAMGR24G2

ACCESSORY PART NUMBER

ACCESSORY DESCRIPTION

DETAILED DESCRIPTION

NOTES

1YGLD-HMXMGR

Maintenance

1 Year Gold Maintenance for the HMXAMGR24G2

2YGLD-HMXMGR

Maintenance

2 Year Gold Maintenance for the HMXAMGR24G2

MXS5120

MXS5120

ACCESSORY PART NUMBER

ACCESSORY DESCRIPTION

DETAILED DESCRIPTION

NOTES

1YGLD-MXS5120

Maintenance

1 Year Gold Maintenance for the MXS5120

2YGLD-MXS5120

Maintenance

2 Year Gold Maintenance for the MXS5120

MXS5132

MXS5132

ACCESSORY PART NUMBER

ACCESSORY DESCRIPTION

DETAILED DESCRIPTION

NOTES

1YGLD-MXS5132

Maintenance

1 Year Gold Maintenance for the MXS5132

2YGLD-MXS5132

Maintenance

2 Year Gold Maintenance for the MXS5132

MXT5110 and MXT5120

MXT5110 and MXT5120

ACCESSORY PART NUMBER

ACCESSORY DESCRIPTION

DETAILED DESCRIPTION

NOTES

1YGLD-MXT

Maintenance

1 Year Gold Maintenance for the MXT5110 and MXT5120

2YGLD-MXT

Maintenance

2 Year Gold Maintenance for the MXT5110 and MXT5120

LV3000, LV4000 and LV5000

LV3000, LV4000 and LV5000

ACCESSORY PART NUMBER

ACCESSORY DESCRIPTION

DETAILED DESCRIPTION

NOTES

1YGLD-LV

Maintenance

1 Year Gold Maintenance for the LV3000, LV4000 and LV5000

2YGLD-LV

Maintenance

2 Year Gold Maintenance for the LV3000, LV4000 and LV5000

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location