Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist



HMX 5000 (HMX 5100T, 5100R, 5200T, 5200R, 6200T, 6200R, 6210T, 6500R, 8000R, 8000T, LV5020 and HMX Advanced Manager)

HMX 5000 (HMX 5100T, 5100R, 5200T, 5200R, 6200T, 6200R, 6210T, 6500R, 8000R, 8000T, LV5020 and HMX Advanced Manager)

ACCESSORY PART NUMBER

ACCESSORY DESCRIPTION

DETAILED DESCRIPTION

NOTES

RMK-82

Rack Mount Kit

19" Rackmount kit for single HMX 5000/6000 Units

RMK-83

Rack Mount Kit

19" VESA Rackmount kit for single HMX 5000/6000 Units

RMK-84

Rack Mount Kit

LongView VGA/LongView DVI 19" 2U rack mount chassis kit

RMK-86

Rack Mount Kit

Universal rack mount plate for LongView VGA/LongView DVI TX/RX

RMK-87

Rack Mount Kit

Universal rack mount plate for LongView VGA/LongView DVI TX/RX

RMK-97

Rack Mount Kit

19" Rackmount kit for two HMX 5000/6000 Units

RMK-104

Rack Mount Kit

Rackmount Kit for HMX 8000

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location