Avocent™ Secure KVM


Cybex SC800 Series Single Monitor
The Cybex™ SC 800 series are single head, secure desktop KVMs that are a proven solution for guarding against cyber intrusion at the desktop. These switches are certified to meet the requirements of the latest NIAP Protection Profile for Peripheral Sharing Devices version 3.0. These switches provide users with high resolution compatibility utilizing HDMI and DisplayPort technology as well as traditional DVI technology.
Read the Brochure Talk to a Sales RepCybex SC900 Series Dual Monitors
The Cybex™ SC 900 series are dual head, secure desktop KVMs that are a proven solution for guarding against cyber intrusion at the desktop. These switches are certified to meet the requirements of the latest NIAP Protection Profile for Peripheral Sharing Devices version 3.0. These switches provide users with high resolution compatibility utilizing HDMI and DisplayPort technology as well as traditional DVI technology
Read the Brochure Talk to a Sales RepCybex SCM100 Series - Desktop Matrix KVM
The Cybex™ Secure Desktop Matrix switches allows users to simultaneously view two active computers and seamlessly switch between sources by moving the mouse across display borders called Cursor Navigation Switching (CNS). Using a single set of keyboard, mouse and audio peripherals, users can securely switch between computers on different classification levels.
Read the Brochure Talk to a Sales RepActive Front Panel (AFP)
The Cybex Active Front Panel (AFP) is a simple, dedicated device designed for remote control and to enhance desktop situational awareness when using Vertiv KVM switches
Read the Brochure Talk to a Sales Rep