Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

NetSure™

Your telecom network is business-critical, so don’t let power grid failure keep you from achieving your operational goals. With superior reliability and a minimal footprint, the NetSure platform offers hassle-free protection that keeps data flowing in central offices, data centers, and at the edge of your network.

Access

Challenges in the access network such as increasing data consumption and massive site rollouts are raising energy costs and requiring more monitoring and maintenance.

Access infrastructure from Vertiv allows you to:

  • Lower energy consumption and reduce emissions
  • Deploy quickly and increase capacity when needed
  • Intelligently monitor and control energy, efficiency, and load consumption, as well as system and battery status

Edge

Edge challenges such as space constraints due to the addition of data infrastructure closer to the user will require a greater mix of power input requirements.

Edge infrastructure from Vertiv allows you to:

  • Increase power system density
  • Expand capacity with ensured continuity and scale to meet demand as needed
  • Challenges in your core facilities such as exponential increases in data processing capacity with extreme availability will require higher density and smart monitoring.

Core

Challenges in your core facilities such as exponential increases in data processing capacity with extreme availability will require higher density and smart monitoring.

Core infrastructure from Vertiv allows you to:

  • Adopt intelligent load management practices to optimize load distribution, identify issues, and take corrective actions before a problem occurs
  • Simplify conversion steps from AC to DC power and free up valuable floor space for data processing

Support Links

We're here to help. Download the latest software for your NetSure products; get the right support for product compliance, warranties, and maintenance; or get equipment training to learn more about your products.

Case Studies

Telecom Equipment Provider Speeds 5G Prep with Integrated Enclosu...

20-12-22 Read More
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location