Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Generator Preventive Maintenance for Industrial Applications

Backup power systems rely on well-maintained generators to provide backup power during extended power outages. Regular maintenance ensures your generator will start quickly to assume the full load and keep your critical facility running.

Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Healthcare
  • Education
  • Government

Benefits

Maximized reliability is achieved with regular checks of your generator's mechanical, cooling, and fuel systems
Minimized repair costs are the result of having ongoing service that prevents failures, which often lead to emergency repair
Ensured business continuity is possible when generators and starting batteries have been properly maintained and tested

Features

Mechanical systems inspection includes the checking of connections and components to uncover any flaws including corrosion, leaks, cracks, abrasions, and low fluid levels
Regular exercising of the generator engine ensures proper lubrication, prevents contact oxidation, and uses fuel prior to deterioration
Lubrication services includes checking of engine oil and performing oil and filter changes as needed
Cooling system check verifies the proper level of coolant solution, radiator cleanliness, and operation of coolant heater
Fuel system check includes an assessment of fuel degradation, charge-air components, and engine air intake components
Battery testing eliminates backup power system failures due to weak or undercharged starting batteries
Load bank testing validates that the backup generation system performs to design specifications and is able to support the load
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location