The page you're viewing is for English (Canada) region.

Product Family

Liebert UPS Preventive Maintenance

Vertiv Liebert UPS units are designed for reliability, but they do contain components that must be proactively serviced to ensure proper functionality if needed.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Retail and Wholesale

Benefits

Dramatically increased power system availability occurs as potential problems are corrected
Increased mean time between failures (MTBF) is achieved when regular maintenance is performed by expert technicians
Improved critical system reliability happens due to ongoing problem prevention
Less unplanned downtime is possible due to regular oversight of a UPS and its critical components 
Lower total cost of service resulting from a maintenance program that optimizes system performance and minimizes emergency repairs

Features

Temperature check on all breakers, connections, and associated controls identifies hot spots that could lead to much larger problems
Complete visual inspection of the larger power system helps uncover potential failures before they impact your business 
Component replacements are performed for equipment that has failed or shows signs of potential failure
Factory Change Notices (FCN) are implemented to ensure your UPS is up-to-date and performing optimally

Find Your Area Contact

Products Support Contacts

Showing contacts for California, 91733, USA Change
TEST
TEST California 90001 USA
Service areas of focus: Preventive Maintenance

Language & Location