Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Grounding Studies

The main driver of a ground system study is to protect workers from "step potential" hazards, which result from currents that generate high enough voltages to become lethal at distances as short as one human step. To eliminate these hazards, Vertiv's ERS engineers will do a grid and ground potential analysis and will perform other relevant measurements and modeling to optimize the design of a ground system to effectively shunt the fault current to the earth, away from workers and equipment.

Get Brochure
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Retail and Wholesale

Benefits

More confidence in your electrical infrastructure is achieved with periodic testing to verify the integrity of the grounding system
Improved protection for systems and people occurs as electric shock can be avoided 
Fewer outages are possible as a study determines if your system adequately manages low-level arcing ground faults
Less nuisance tripping occurs when a study confirms functionality that complies with manufacturer, UL , and NEMA recommendations
Ensured compliance with safety codes and regulations occurs when studies are performed by experienced, NETA-certified technicians 

Features

Field acceptance testing, per NEC requirements, verifies proper installation and operation of your ground fault protection system
Bonding inspection identifies and resolves problems that can defeat ground fault protection or cause inadequate tripping
Sensor installation check eliminates false tripping that can occur with incorrect current sensor installation and wrong polarity
Relay testing ensures your system’s relay trips within manufacturer’s tolerance in order to provide adequate protection
Operations test of the overall system, including special features, verifies functionality that provides the needed protection
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location