Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Relay Design and Integration

In the event of a fault, protective relays safeguard electrical systems, equipment, and people. Replacing aging electromechanical (EM) relays with digital ones is fast, cost-effective, and delivers a host of benefits if designed and integrated properly. Reaping the full benefits of digital relay technology requires time and skill to appropriately design and integrate.

Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution

Benefits

Increased system reliability happens as a protection scheme is tailored to your plant’s specific requirements
Enhanced communication is possible with the integration of digital relays that use advanced technology 
Expedited troubleshooting occurs as digital relays have event recording capabilities
Reduced maintenance is the result of incorporating digital relays into your plant’s protection scheme and fully utilizing their self-testing functionality 
Simplified regulatory compliance happens when the communication capabilities of digital relays make information needed for required reporting easily accessible
Improved control and protection occurs when relay systems are properly designed by qualified integration engineers    

Features

Consultation identifies the owner’s project requirements regarding such things as fault response, communication with other systems, and secondary relay functionality
Relay configuration includes determining appropriate features and logic settings, as well as performing relay programming as needed
Integration of programmed relays includes acceptance testing to ensure proper functionality of individual relays and the larger power protection system
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location