Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Transformer Services

Fluids and oils circulate in large power transformers to insulate them from high voltage stresses. They contaminate easily due to leaky seals and corrosion. A rigorous preventive maintenance program that purifies and filters these fluids over the life of the equipment will increase reliability and performance. Advanced mobile oil processing equipment provides vacuum, filtration, degasification, and dehydration of fluids/oils to restore optimum dielectric strength, viscosity, and insulation characteristics.

Get Brochure
Best Suited For:
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution

Benefits

Improved reliability from your electrical distribution system occurs through routine inspection and maintenance
More cost-effective testing and maintenance is achieved as analysis of transformer performance identifies signs of impending failure which helps prioritize spending
Fewer unplanned outages and costly business disruptions result from ongoing data collection and trending that informs decisions regarding electrical assets
Fewer emergency repairs are needed when transformers and related equipment are regularly inspected and serviced

Features

Substation maintenance services, performed individually or as part of a comprehensive program, improve system reliability
Turnkey installation provides you with complete design, installation, replacement, upgrade, and removal and disposal solutions for your electrical equipment
Commissioning and startup verifies that your equipment has been properly installed for safe and reliable operation
Preventive maintenance testing services ensure the ongoing efficiency of your transformers and electrical equipment 
Online predictive maintenance, performed while your system remains energized, helps identify when a failure may occur so you can plan for service 
Fluid and oil processing purifies and filters fluids to eliminate contaminants, and increase reliability and performance 
Oil analysis helps determine oil deterioration that impacts the operating efficiency of your transformers 
Emergency services include 24/7 support for critical needs such as transformer leaks, gasket replacement, spill cleanup and recovery, and fault analysis
Brochures and Data Sheets
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location