Get more UPS efficiency with Dynamic Online Mode
Don’t compromise availability for higher data center efficiency.
To overcome the increasing price of energy supply, in the last few years, different eco modes of operation have been representing interesting features in UPS technology. Nevertheless, most of these modes still serve as marketing hype rather than a concrete way of improving data
But, do you really need to trade-off availability for higher efficiency in a data
Vertiv has recently introduced new ways of efficiency improvement to the market which are contributing to
Knowledge
High Efficiency Modes of Operation
The most common UPS topology currently used in the industry is double conversion; nevertheless, most UPS suppliers have introduced ECO Modes of operation to further increase the levels of efficiency of the UPS.
A UPS working in Dynamic Online mode can transfer safely from high efficiency mode (easily reaching 99% efficiency) to inverter mode with a 0 millisecond transfer, thus providing complete load power protection under any input power outage condition. This is the same output performance and power quality offered in standard double conversion UPS but with 60% reduced losses.
Our new generation of UPS solutions enable new opportunities for truly efficient infrastructures thanks to the Dynamic Online mode
The Liebert® EXL S1 is a monolithic, transformer-free UPS that features optimized, industry leading footprint and power per square foot, excellent operating efficiency, robust electrical protection and intelligent paralleling that optimizes performance at partial load to achieve superior cost savings. Available in single module and distributed bypass configurations. Compatible with lithium ion battery systems.
Efficiency is Everything
With rising energy demand and costs, getting the most out of your UPS, such as Vertiv™ Trinergy, is crucial to upholding energy effectiveness while limiting expenses. Vertiv™ Trinergy™ delivers an outstanding double conversion efficiency of up to 97.1%, which further increases up to 99% with the dynamic online mode, consequently reducing operating costs and energy dissipation (kW) to a minimum.
Featured Case Studies
Revolutionizing Sweden's Data Landscape: Inside Conapto's Cutting...
March 08, 2024The main challenge posed by Conapto was how to maximise the potential of the entire capacity of the uninterruptible power supply (UPS) system. Vertiv, Coromatic and FeverEnergy took on this challenge by updating the existing installation ...
Read MoreTalk to an expert
Please complete the form below and we'll get back to you as soon as possible.
Thank you! Your submission has been sent.