The page you're viewing is for English (Canada) region.

Vertiv Liebert GXT5 UPS Firmware Downloads

Releases for Vertiv Liebert GXT5 UPS 500-3KVA (LV, HV, I)

GXT5-500LVRT2UXL, GXT5-750LVRT2UXL, GXT5-1000LVRT2UXL, GXT5-1500LVRT2UXL, GXT5-2000LVRT2UXL, GXT5-3000LVRT2UXL, GXT5-750IRT2UXL, GXT5-750IRT2UXLE, GXT5-1000IRT2UXL, GXT5-1000IRT2UXLE, GXT5-1500IRT2UXL, GXT5-1500IRT2UXLE, GXT5-2000IRT2UXL, GXT5-2000IRT2UXLE, GXT5-3000IRT2UXL, GXT5-3000IRT2UXLE, GXT5-3KL620RT2UXL, GXT5-3KL630RT2UXL

NOTE: Each release includes all the updates from previous releases. If upgrading a firmware version that is several releases old, it is only necessary to install the latest. For detailed instructions refer to the user guide.

RELEASE DATE PRODUCT FAMILY VERSION DOWNLOAD
MCU DSP
December 30, 2019
500-3KVA (LV, HV, I) V170 V180 GXT5(500-3K)(LV,HV,I)2019-12-30.zip -

Release Notes:

  1. Improved the DSP firmware update method so that EPO connector does not have to be pulled out during update. 1
  2. Improved the DSP firmware update method so that power to the programmable outlets are not interrupted during the update.

    Note: Requires units manufactured after March 2020 - serial numbers beginning with 20060 and higher.

November 30, 2019
500-3KVA (LV, HV, I) V170 V170 GXT5(500-3K)(LV,HV,I)2019-11-30.zip +

September 13, 2019
500-3KVA (LV, HV, I) V160 V160 GXT5(500-3K)(LV,HV,I)2019-09-13.zip +

May 15, 2019
500-3KVA (LV, HV, I) V150 V160 GXT5(500-3K)(LV,HV,I)2019-05-15.zip +

May 27, 2019
500-3KVA (LV, HV, I) V140 V150 N/A +

March 15, 2019
500-3KVA (LV, HV, I) V140 V140 N/A +

February 22, 2019
500-3KVA (LV, HV, I) V140 V130 GXT5(500-3K)(LV,HV,I)2019-02-22.zip +

Releases for Vertiv Liebert GXT5 UPS 5KVA-10KVA (MV)

GXT5-5000MVRT4UXLN, GXT5-6000MVRT4UXLN, GXT5-8000MVRT6UXLN, GXT5-10KMVRT6UXLN


NOTE: Each release includes all the updates from previous releases. If upgrading a firmware version that is several releases old, it is only necessary to install the latest. For detailed instructions refer to the user guide.

RELEASE DATE PRODUCT FAMILY VERSION DOWNLOAD
MCU DSP
November 30, 2019
5KVA-10KVA (MV) V170 V150 GXT5(5-10K)(MV)2019-11-30.zip -

Release Notes:

  1. Updated the factory default setting for battery charging temperature compensation [temp compensation] from disable to enabled.

    Note: This does not change the user setting, just the factory default setting.

  2. Improved the DSP firmware update method so that EPO connector does not have to be pulled out during update.
  3. Improved the firmware update method by eliminating the connected EBC notification after each update.
  4. Improved the firmware update method by removing the [UPS has no output]" alarm that the user had to clear after each update.
  5. Improved the battery aging calculations by setting the default initial battery running time to 0 days after full-charge at factory.
  6. Increased the maximum number of possible connected external temperature sensors to 40.
  7. Updated the RDU101 interface to report the UPS ambient temperature.
  8. Added to the RDU101 interface the reporting of the UPS alarm [Battery Not Qualified].
  9. Added to the command line interface reporting of the number of external battery cabinets.
  10. Added to the command line interface ability to set a static IP address on the RDU101 interface.
  11. Updated the command line interface so the format of the discharge time is consistent with the LCD; XX hr XX min.
  12. Added support for YDN23 communications protocol.
  13. Added support for Vertiv's new Power Assist tool.
September 13, 2019
5KVA-10KVA (MV) V160 V140 GXT5(5-10K)(MV)2019-09-13.zip +

May 13, 2019
5KVA-10KVA (MV) V150 V140 GXT5(5-10K)(MV)2019-05-15.zip +

February 22, 2019
5KVA-10KVA (MV) V140 V140 GXT5(5-10K)(MV)2019-02-22.zip +

Releases for Vertiv Liebert GXT5 UPS 5KVA-10KVA (HV,I)

GXT5-5000IRT5UXLN, GXT5-5000IRT5UXLE, GXT5-5000HVRT5UXLN, GXT5-6000IRT5UXLN, GXT5-6000IRT5UXLE, GXT5-6KL630RT5UXLN, GXT5-8000IRT5UXLN, GXT5-8000IRT5UXLE, GXT5-8000HVRT5UXLN, GXT5-10KIRT5UXLN, GXT5-10KIRT5UXLE, GXT5-10KHVRT5UXLN


NOTE: Each release includes all the updates from previous releases. If upgrading a firmware version that is several releases old, it is only necessary to install the latest. For detailed instructions refer to the user guide.

RELEASE DATE PRODUCT FAMILY VERSION DOWNLOAD
MCU DSP
December 30, 2019
5KVA-10KVA (HV,I) V170 V150 GXT5(5-10K)(HV,I)2019-12-30.zip -

Release Notes:

  1. Improved the DSP firmware update method so that EPO connector does not have to be pulled out during update.
  2. Improved the DSP firmware update method so that power to the programmable outlets are not interrupted during the update.

    Note: Requires units manufactured after March 2020 - serial numbers beginning with 20060 and higher.

November 20, 2019
5KVA-10KVA (HV,I) V170 V140 GXT5(5-10K)(HV,I)2019-11-30.zip +

September 13, 2019
5KVA-10KVA (HV,I) V160 V130 GXT5(5-10K)(HV,I)2019-09-13.zip +

May 15, 2019
5KVA-10KVA (HV,I) V150 V130 GXT5(5-10K)(HV,I)2019-05-15.zip +

February 22, 2019
5KVA-10KVA (HV,I) V150 V130 GXT5(5-10K)(HV,I)2019-02-22.zip +

December 22, 2018
5KVA-10KVA (HV,I) V130 V130 GXT5(5-10K)(HV,I)2018-12-22.zip +

Language & Location