Balance Capacity With Demand
You need to be prudent with CapEx when specifying critical infrastructure. But you also need to have an eye on the future. Aligning capacity with demand truly enables your business to scale with confidence.
Get in touch!
Mismanaging the airflow and cooling capacity can result in up to 60% wasted capacity


江苏省人民医院采用维谛技术(Vertiv)提供的SmartAisle™2微模块数据中心解决方案,最终实现机房建设的高可靠性、高可用性、高节能性、可持续发展性、易管理维护性、实用性等性能指标的完美平衡。
Choose Your Challenge
Solutions
Scalable thermal management
With pumped refrigerant economization units, you get the energy savings of free cooling in a system design that grows with your requirements. We also offer passive rear-door heat exchangers that deliver up to 35 kW of cooling to high-density racks.
Scalable UPS Architecture
Our technical specialists can help you design a UPS architecture that optimizes scalability while delivering the reliability and availability you need to meet service level agreements.
Solutions
Scalable and prefabricated solutions
At Vertiv, we’ve worked with colocation and cloud customers across the globe to deliver scalable and prefabricated solutions that meet current capacity requirements while enabling the flexibility to cost effectively scale as demand grows.
Resources
Case Study
维谛技术与中车长春轨道客车股份有限公司联合为高端机房建设树立典范
Case Study
维谛技术为兴化市公安局数据中心带来卓越的管理体验
Solutions
DCIM
Implementing a DCIM solution allows you to build a digital model of the physical environment and easily find devices, understand how they relate to delivered services, and identify stranded capacity.
Solutions
Advanced UPS technology
A modular, high-efficiency, large UPS system that allows capacity increases through hot-modular scalability when changes in load requirements occur.
Resources
White Paper
High Efficiency Modes of Operation
Video
Dynamic Online Mode: No More Availability Trade-off with Efficiency
Take the next step
Our engineers are standing by to help you tailor a solution to your requirements for scalability, efficiency and availability. Fill out the form or give us a call to connect to a specialist.
请致电 400-887-6526
or we'll call you!
Thank you for your submission!
We will contact you shortly.