Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Vertiv™ DynaFlex

Formerly known as Vertiv™ DynaFlex, The Vertiv™ EnergyCore Grid delivers scalable, high-capacity battery energy storage systems for data centers and critical infrastructure. Designed for grid-connected and hybrid applications, it ensures reliable power, simplified integration, and flexible deployment to meet the demands of today’s high-performance environments.

Find Sales Contact Get Brochure
Best Suited For:
  • Banking
  • Financial and Insurance
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Mining/Metals
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Transportation

Benefits

  • Provides near-instantaneous power transfer to protect mission-critical operations from disruptions - a measurable safeguard against downtime.
  • Scale power capacity to site-specific needs or future growth without overbuilding upfront — maximizing ROI and minimizing stranded assets.
  • Enables peak shaving, load shifting, and backup power support — reducing energy costs, improving power quality, and increasing resilience for on-site operations.
  • Seamlessly integrates with your energy ecosystem to optimize DERs, load profiles, and utility coordination — simplifying complex power strategies.
  • Ready-to-deploy in harsh environments with minimal site prep — accelerates deployment and reduces installation complexity.
  • Features

  • Milliseconds Transfer Time
  • Modular Architecture (1MW – 200+ MW)
  • Demand Charge Management & Optimization
  • Advanced EMS & Controls
  • Skidded Design, Outdoor-Rated Solution
  • *To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

    Language & Location