Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

ST Test Product Variant for VCM-3603

ST Test Product Variant for VCM-3603 [Overview Description via InRiv]

Get Manual
Key Benefits
  • Dynamic grid support: Provides fast response to grid service commands in as little as 0.5 seconds
  • Power protection for high-density applications: Delivers reliable power to AI loads across generator, utility, and transition operating conditions
  • Space-saving design: Small footprint and high energy density allow optimal use of space
  • Easy to service and install: Top and front access to key components with no need to enter bypass or shut down power
  • Safe capacity mode: Vertiv™ EXL S1 safe capacity mode enables UPS load and battery discharge testing without an external load bank
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Government
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

  • More space: Minimized UPS footprint allows more space for revenue-generating IT equipment
  • Resilient power protection: Provides a high level of efficiency, power quality, and availability
  • Up to 8 units in parallel: Supports distributed and centralized parallel configurations
  • Installation flexibility: Compatible with VRLA and lithium-ion batteries
  • Proactive remote services: Options for remote diagnostics and preventive monitoring services

Features

  • Compact size: Smallest footprint among all competitors at this kVA size
  • 3 modes of operating efficiency: Double Conversion (97%), Dynamic Online (99%), and ECO Mode (>99%)
  • Advanced touchscreen control panel: Allows customers to configure data and views
  • 2014 NEC compliance: High-impedance DC ground fault detection
  • Flexible configurations: Dual asynchronous source / dual input capable

The Vertiv™ Liebert® EXL S1 UPS is available in 250-1200 kVA ratings and is optimized for maximum efficiency and power density. It offers the smallest footprint available for its kVA size range and is up to 60% smaller than some competitors. It is also significantly smaller than similar class UPS systems. For the conscientious buyer who needs every square foot to offer a positive ROI, such as for colocation providers, hosting and cloud businesses, the Liebert® EXL S1 UPS allows customers to either redeploy the saved space to implement more revenue generating IT equipment or reduce the actual design size of their equipment rooms, thus saving construction costs. Plus, the new Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability. While in this mode, the inverter can instantaneously assume the load and maintain the output voltage within the IEC 62040 Class 1 specification, thus offering the same level of availability typically achieved in a double conversion operating mode. The new touchscreen control panel ensures Status At A Glance convenience, flexible views and multiple security options. Intelligent controls and communications integrate with Liebert® Nform, Liebert® SiteScan™ and the Liebert® Trellis™ Platform as well as 3rd party BMS and DCIM systems. LIFE™ Services provides 24x7 remote monitoring by our expert staff to improve availability and lower labor costs. The Liebert® EXL S1 UPS is fully compatible with the lithium ion battery solutions offered by Vertiv.

ST Test Product Variant for VCM-3603
Product Overview
Power Rating
HF1 Value
Input Voltage Range
HF2 Value
Output Voltage Range
HF3 Value
Output
Output Voltage Range
HF3 Value

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Language & Location