Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert APS 5-20KVA

GXE Series UPS is based on IT industry, uninterruptible power supply applications, dynamic, using the new topology, research and development production of a new generation of tower, single-in single-out, on-line high-performance UPS products. By highlighting the performance and environmental characteristics, to meet the latest IT equipment, small and medium-sized room applications, and comprehensively enhance the small power tower tower UPS business competitiveness.

Best Suited For:
  • Data Center/Colocation/Hosting
  • Government
  • Telecom
  • Transportation
  • Power Generation
  • Mining/Metals

Features

Breakthrough ultra-compact design: the size of the same type of products
Large-screen LCD display, more direct and easy to set
Input voltage 120~288V, the output does not reduce the amount, greatly reducing the probability of the battery to improve the battery (1-3KVA)
Superloaded capacity: the mains rated, 130% can be 10 minutes, 150% can be 1 minute to meet the sudden load requirements of customers (1-3KVA)
8A long machine charge capacity, charging capacity can be set to meet the long delay time of the battery back to charge quickly and improve the battery life (1-3KVA)
Excellent environmental protection, energy-saving features, the efficiency of 3-4% higher than the same products, fully loaded 1K a day can save nearly electricity.

Language & Location