Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ EnergyCore, Lithium Ion Battery Cabinet

The Vertiv™ EnergyCore lithium-Ion battery solution is optimized for runtime requirements to lower total cost of ownership.  A small footprint with high power output along with safety and reliability are at the forefront of this innovative product design

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Mining/Metals
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Professional Services
  • Retail and Wholesale
  • Transportation
  • Water Supply/Sewage Disposal
Warranty: 10 Year Warranty on battery modules. Start date up to 20 weeks after shipment.

Model Specifications Overview
5 min EOL runtime, 10 module
146kW   288V   17.3kWh   78.7 in   23.6 in   29.5 in   882 lbs  
5 min EOL runtime, 16 module
234kW   461V   27.6kWh   78.7 in   23.6 in   29.5 in   1197 lbs  
5 min EOL runtime, 18 module
263kW   518V   31.1kWh   78.7 in   23.6 in   29.5 in   1301 lbs  
7 min EOL runtime, 10 module
130.7kW   304.5V   20.4kWh   78.7 in   23.6 in   29.5 in   977 lbs  
7 min EOL runtime, 16 module
208.3kW   486.4V   32.6kWh   78.7 in   23.6 in   29.5 in   1244 lbs  
7 min EOL runtime, 17 module
222.2kW   516.8V   34.6kWh   78.7 in   23.6 in   29.5 in   1283 lbs  

Benefits

TCO - Best in class total cost
No or Limited Accessories Needed
Small Footprint
Reduced install time

Features

Internal 2-Hole lug
Internal Power Supply
Power Dense - 263kW per Cabinet @ 5 Min EOL
Internal BIB - UPS Communication
Ships fully populated

Language & Location