Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Discontinued

Product Family

SmartCabinet for Digital Ceiling

The SmartCabinet for Digital Ceiling contains all supporting infrastructure required to successfully deploy your Cisco Digital Ceiling system in up to 9,600 sq ft. This cabinet is specifically designed to support up to 4 Cisco 3850 switches, with up to 24 60W, PoE ports on each switch, for a maximum of 96 PoE end-points.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Frequently Asked Questions

Q
What U Height cabinet does this offering come in?
A
13U high X 24”W X 36”D
Q
How many and what model Cisco Switch comes with the offering?
A
Up to 4 Cisco 3850 Switches
Q
What type / model UPS is being installed?
A
The GXT4-8kVA UPS. A true online double conversion.
Q
What Console Server is being used?
A
The ACS6000 which gives you access to the 3850 switches.
Q
What remote monitoring features does this cabinet have?
A
The SmartCabinet can be equipped with temperature, humidity, and door security sensors.

Language & Location