Vertiv™ SmartCabinet™ ID
The Vertiv™ SmartCabinet™ ID is an all-in-one micro data center that has been designed specifically for demanding environments. The robust IP54 rated cabinet provides environmental protection from harsh applications where dust and humidity could severely impact system performance and equipment life-span. The pre-integrated cooling module delivers either 3.5 or 7.0kW of scalable cooling capacity while allowing for full rack U-space utilization for increased IT deployment.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking
- Financial and Insurance
- Chemical/Petrochemical (excl. Oil & Gas)
- Construction and Engineering
- Education
- Government
- Healthcare
- Manufacturing
- Military
- Defense
- Aerospace and Missile
- Nuclear Power
- Power Generation
- Power/Gas Transmission and Distribution
- Retail and Wholesale
- Transportation
- Water Supply/Sewage Disposal
Vertiv™ SmartCabinet™ ID
The Vertiv™ SmartCabinet™ ID is an all-in-one micro data center that has been designed specifically for demanding environments. The robust IP54 rated cabinet provides environmental protection from harsh applications where dust and humidity could severely impact system performance and equipment life-span. The pre-integrated cooling module delivers either 3.5 or 7.0kW of scalable cooling capacity while allowing for full rack U-space utilization for increased IT deployment.
- Banking
- Financial and Insurance
- Chemical/Petrochemical (excl. Oil & Gas)
- Construction and Engineering
- Education
- Government
- Healthcare
- Manufacturing
- Military
- Defense
- Aerospace and Missile
- Nuclear Power
- Power Generation
- Power/Gas Transmission and Distribution
- Retail and Wholesale
- Transportation
- Water Supply/Sewage Disposal
Specifications
The Vertiv™ SmartCabinet™ ID micro data center offers a comprehensive IT solution for demanding environments. The SmartCabinet ID incorporates a state-of-the-art zero-U cooling design that offers full rack utilization for critical IT equipment, an emergency fan for ensured continuous airflow, multiple environmental sensors for increased system visibility and precision, a power management block that delivers reliable power to key integrated components, and optional smart locking handles that can be integrated into the DCIM system for full authorization and access control. All of this is enclosed in an IP54 rated IT rack, providing robust protection from the harsh surrounding environments where dust and humidity could severely impact system performance and equipment life-expectancy. By isolating the IT equipment housed inside the rack, offering environmental monitoring, power management, and increased physical security, the SmartCabinet ID provides full protection and peace of mind to IT system managers.
| VS3354 Vertiv™ SmartCabinet™ ID 24U 3.5kW 120V  | |||
|---|---|---|---|
| 47.2 in | 31.5 in | 47.2 in | 507.1 lbs | 
| See more product information | |||
| VS3350 Vertiv™ SmartCabinet™ ID 42U 3.5kW 120V  | |||
| 78.7 in | 31.5 in | 47.2 in | 661.4 lbs | 
| See more product information | |||
| VS3750 Vertiv™ SmartCabinet™ ID 42U 7.0kW 120V  | |||
| 78.6 in | 31.5 in | 47.2 in | 661.4 lbs | 
| See more product information | 
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.