The page you're viewing is for English (China) region.

Product Family

Vertiv™ VR Rack Accessories - Cable Management

Organized cable arrangement increases the lifetime of cables and makes it easier to work on them for replacements or maintenance. Make sure the cables in your Vertiv VR Rack are properly organized with cable management accessories like cable ladders, cable troughs, horizontal and vertical cable managers, and tool-less lobster claws, D-rings, and Velcro straps.

Get Brochure Get Manual
Login to Save for Later
Warranty: The Vertiv™ VR Rack shall be warranted against defects in materials and workmanship for three (3) years from date of shipment. An additional two (2) years may be obtained by registering your product at https://www.vertivco.com/en-us/support/register-your-product/product-registration/.

Vertiv™ VR Racks are complemented by a comprehensive lineup of rack accessories to provide a customized solution to any deployment. Increase your efficiency with airflow and cable management accessories, eliminating tangled messes that restrict airflow and limit hot-air recirculation with the use of blanking panels or roof fan kits. Shelves and mounting options allow for more IT equipment to be installed and help maintain a well-organized rack. Upgraded security handles and solid metal doors add another layer of protection from unauthorized access, and even allowing you to integrate door sensors and access attempts into your IT management system. Vertiv’s rack component accessories allows users to customize the rack to their exact requirements, including pass-through side and top panels, depth extensions, rail conversion kits, and more. Whatever your rack needs, Vertiv’s VR Rack Accessories can provide a solution.

Model Specifications Overview
Horizontal Cable Managers with Covers
Cable Management Accessory      
Tool-Less Cable Management: Lobster Claw
Cable Management Accessory      
Tool-Less Cable Management: Velcro Strap
Cable Management Accessory      
¼ Turn Tool-Less Cable Management: D Rings
Cable Management Accessory      
Horizontal Cable Manager Side Channel
Cable Management Accessory      
Vertical Cable Management Kit
Cable Management Accessory      
Cable Trough
Cable Management Accessory      
Hinged Covers
Cable Management Accessory      
Vertical Cable Organizer
Cable Management Accessory      
VRA8581 Cable Trough, 300mm
Cable Management Accessory   11.8   20.4  
VRA8561 Cable Trough, 600mm
Cable Management Accessory   11.8   20.4  
VRA8571 Cable Trough, 800mm
Cable Management Accessory   11.8   20.4  
VRA8567  Cable Trough, End Caps
Cable Management Accessory      
VRA8573 Cable Trough Cover, 300mm
Cable Management Accessory      
VRA8574 Cable Trough Cover, 600mm
Cable Management Accessory      
VRA8575 Cable Trough Cover, 800mm
Cable Management Accessory      
VRA8501 Cable Trough, Cable Alignment Kit (Set of 2)
Cable Management Accessory      
VRA8502 Cable Trough, Connector Kit (Set of 2)
Cable Management Accessory      
VRA8503 Cable Trough, Cable Separation Kit (Set of 12)
Cable Management Accessory      
VRA8504 Cable Trough Grounding Wire, 750mm (Set of 10)
Cable Management Accessory      
VRA8505 Cable Trough, 300mm Height Extension
Cable Management Accessory      
VRA8506 Cable Trough, 600mm Height Extension
Cable Management Accessory      

Benefits

The Vertiv™ VR Rack delivers a premium rack solution whenever and wherever IT systems are deployed. 
Quick shipment meets demand for rapid deployment
Supports all rack-based equipment and delivers 2.5 inches of additional useable depth
Full complement of accessories including cable management, airflow management, shelves, handles and support brackets 
Tool-less design enables easy equipment installation, adjustments and service
Save time and money by pre-integrating Vertiv™ Geist™ rPDUs with the Vertiv™ VR Rack. Contact your local sales representative to get started 

Features

Available in 8 standard sizes
Full depth adjustability of the 19” rails
Doors that have 77% perforation and can be hinged on either side
Two dual purpose full height depth adjustable PDU / cable management brackets mounted in the zero U space with tool-less button mounting of rack
42U frame height that allows for the rack to pass through standard doors on casters
Simple external baying, allows for metric baying or on 24” center
Split side panels with single locking slam latch allows for simple removal / installation 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
[Jem] Test Office Name 21
Test Office Location 21 Ashland Montana 59041 USA
Product areas of focus: Racks and Containment
[Jem] Test Office Name 22
Test Office Location 22 Montana 59041 USA
Product areas of focus: Racks and Containment
[Jem] Test Office Name 23
Test Office Location 23 Ashland Montana 59041 USA
Product areas of focus: Racks and Containment

Frequently Asked Questions

Q
What are the standard rack sizes and dimensions?
A
The Vertiv™ VR rack is available in 42U and 48U heights, widths of 600mm and 800mm, and depths of 1100mm and 1200mm. Additional sizes can be made available. Please consult your Vertiv sales representative.
Q
Are different locks available?
A
The doors and side panels cannot be keyed differently, however combination lock handles are available for the front and rear doors.
Q
Can the Vertiv™ VR rack be bayed (clustered) with the side panels on?
A
Yes
Q
What are the color options?
A
The standard color is black, however different rack colors can be made available. Please consult your Vertiv sales representative.
Q
How fast can I get racks shipped?
A
The Vertiv™ VR Rack is readily available through our channel distribution and resale partners, and Vertiv supports the channel with extensive regional inventories.

Language & Location