Vertiv™ Avocent® SwitchView™ Matrix
Through the elimination of multiple KVM peripherals and reduction in desk clutter, the Vertiv™ Avocent® SwitchView™ Matrix increases productivity and reduces operating expenses for organizations. It also enhances the ability of users to multi-task by keeping two systems in the user’s field of vision at any given time.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
Vertiv™ Avocent® SwitchView™ Matrix
Through the elimination of multiple KVM peripherals and reduction in desk clutter, the Vertiv™ Avocent® SwitchView™ Matrix increases productivity and reduces operating expenses for organizations. It also enhances the ability of users to multi-task by keeping two systems in the user’s field of vision at any given time.
Warranty: 2 yearSpecifications
The SwitchView™ desktop KVM Matrix comes as either a 4 or 8 port switch with a universal video connector that supports DP, HDMI, and DVI-D for resolutions up to UHD 4K. With this flexibility, users are not locked in to input and output display types and reduces the need for multiple types of cables. With Cursor Navigation Switching (CNS) users seamlessly transition between active computers when moving the cursor across screen borders. Through the availability of multiple USB 3.0 ports, users can easily connect to external USB devices for quick data transfer.
| SVM140DPH  | |||
|---|---|---|---|
| 1.7 in | 5.0 in | 13.7 in | 3.0 lbs | 
| See more product information | |||
| SVM180DPH  | |||
| 1.7 in | 7.3 in | 17.3 in | 5.4 lbs | 
| See more product information | 
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.