Avocent® SFIQ VGA Dongle
The Avocent® SFIQ is a low profile IQ module available in VGA. With a detachable 12-inch USB cable used for keyboard, mouse, CAC and virtual media, the SFIQ lends itself to a reduction in cables and therefore less clutter in the data center.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking
- Financial and Insurance
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Military
- Defense
- Aerospace and Missile
- Retail and Wholesale
- Telecom
- Transportation
Avocent® SFIQ VGA Dongle
The Avocent® SFIQ is a low profile IQ module available in VGA. With a detachable 12-inch USB cable used for keyboard, mouse, CAC and virtual media, the SFIQ lends itself to a reduction in cables and therefore less clutter in the data center.
- Banking
- Financial and Insurance
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Military
- Defense
- Aerospace and Missile
- Retail and Wholesale
- Telecom
- Transportation
Specifications
| Avocent® SFIQ-VGA  | ||||||||
|---|---|---|---|---|---|---|---|---|
| KVM | USB | RJ45 Ethernet | VGA | Maximum local video resolution 1920 X 1080 | 1 in | 4 in | 10 in | .2 lbs | 
| See more product information | 
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.