Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Liebert® SiteScan Web Centralized Monitoring

Liebert® SiteScan Web provides monitoring for critical support equipment — whether located in the next room or in a facility on the other side of the country. This web-based data center monitoring system provides centralized oversight of cooling, power, leak detection, control panels, and other critical equipment. Features include real-time monitoring, event management, data analysis, and custom trend reporting.

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Manufacturing
  • Telecom
Warranty: All systems, subsystems, component parts and software are warrantied to be free from defective design, materials and workmanship for a period of one (1) year from the date of commissioning or 18 months from shipment from the manufacturer’s location, whichever comes first.

Benefits

Monitor cooling, power, leak detection, control panels, and other critical equipment
Centralize monitoring to minimize downtime and staffing requirements
Detect unfavorable conditions and quickly resolve them before they escalate
Manage alarm setup to meet site-specific needs
Utilize multi-level graphics for customized equipment views
Generate detailed reports for quick equipment assessment and corrective action
Enable real-time monitoring and control for proactive management and safe operations
Reduce total cost of ownership
Ideal solution for data centers, telecommunications centers, industrial process control facilities, remote facilities, and multi-site operations

Features

Real-time monitoring for instant information on status and alarms
Event management with geographic monitoring options to quickly pinpoint alarm location
Data analysis tools to trend multiple parameters in easy-to-read graphics
Enhanced trend reporting with customizable reports
System security features including role-based access and password protection
Seamless integration with existing Building Management Systems (BMS)

Language & Location