Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ CoolLoop Chiller 水冷磁悬浮冷水机组

Vertiv's CoolMag air-cooled magnetic levitation chiller is specifically designed to meet the high energy efficiency and reliability demands of data center server rooms. It offers two configurations: standard version or natural cooling version, with optional hydraulic modules. It covers a wide range of cooling capacity from 350kW to 2,000kW, allowing it to easily adapt to the needs of data centers of various sizes.

Key Benefits
  • Best-in-class energy efficiency: With energy efficiency way higher than the Tier-1 ACCOP standard specified in GB18430.1-2024 for data centers, the chiller can deliver over 50% higher energy savings vs traditional centrifugal chillers and significantly reduce total lifecycle costs
  • Oil-free and maintenance-free: Oil-free, zero-friction compressors, oil-free high-efficiency heat exchangers, and other core components adopted based on the chiller’s design cycle can reduce spare parts replacement frequency while eliminating the maintenance and regular overhauls associated with oil-based system components, resulting in over 70% savings in operation and maintenance costs, and a longer lifespan
  • Integrated Modular Chiller Plant Solution (optional): With its highly integrated design, Vertiv's integrated magnetic levitation chiller plant achieves comprehensive energy savings, reduced carbon emissions, and cuts construction time by over 30 days while saving more than one-third of server room space
  • Best Suited For:
    • Data Center/Colocation/Hosting

    Vertiv's CoolMag water-cooled magnetic levitation chiller addresses the high-density heat dissipation and energy efficiency management needs of data centers, utilizing magnetic levitation bearings, permanent magnet synchronous motors, and AI intelligent control technology to achieve mechanical friction-free operation and dynamic energy efficiency optimization. The chiller is compatible with vertical/horizontal/series or parallel water circuit deployment and occupies 40% less in floor space, suitable for both renovation of old server rooms and construction of new intelligent computing centers. Through high-efficiency heat exchange and variable frequency regulation technology, it supports continuous load adjustment in the range of 10%-100%. Combined with oil-free design and a long-lifespan architecture, it significantly reduces the total life cycle operation and maintenance costs, providing stable heat dissipation for GPU clusters and AI computing power centers.

    Features

  • Oil-free zero-friction magnetic levitation compressors: Starting current as low as 2A, higher overall efficiency, noise level as low as 73dB(A), and a lifespan of over 25 years
  • Oil-free high-efficiency heat exchange technology: High-efficiency full liquid evaporator design (with optional falling film) helps reduce approach temperature and improve IPLV
  • Multidimensional fluid architecture: Flexible expansion based on varying cooling needs, layout, and space constraints, with compact 1㎡ modular units for easy retrofitting
  • Multidimensional protection design: Seven protection features, such as intelligent low-pressure ratio anti-surge technology, multi-compressor parallel operation technology, and compressor motor overheat protection, ensure stable and reliable operation
  • BA Group Control + AI Intelligent Control (Optional): Vertiv water-cooled magnetic levitation chiller can integrate BA control system + AI large model to control and enhance the overall energy efficiency and further reduce data center pPUE
  • Language & Location